CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
300 V | 30 A | 26 - 10 |
cULus Recognized
Approval ID: E60425cULus Recognized
Approval ID: E60425EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExPTB06.0043UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
352 V | 30 A | 0.2 - 4 | ||
Multi-conductor connection | 352 V | 30 A | 0.2 - 1.5 |
ATEX
Approval ID: PTB06ATEX1034UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Multi-conductor connection | 352 V | 30 A | 0.2 - 1.5 | |
Type examination certificate | 352 V | 30 A | 0.2 - 4 |
CCC
Approval ID: 2020322313000624cUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
300 V | 30 A | 26 - 10 | 26 - 10 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
300 V | 30 A | 26 - 10 |