CK6,0-ED-6,00M DCC AG - Crimp contact
1556215

Crimp contact, contact diameter: 6 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 6 mm2 ... 6 mm2, AWG 10 ... 10

Product details