HC-Q04-I-CT-M - Contact insert
1419898

Contact insert, number of positions: 4, size: D7, number of connections per position: 1, Pin, Crimp connection, 830 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power, Only suitable for plastic housings, four coding options

Product details









Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373