CK4,0-ED-10,00ST AG
-
Crimp contact
1586198
Crimp contact, contact diameter: 4 mm, turned, Pin, contact material: Copper alloy, contact surface: silver-plated, connection cross section: 10 mm2 ... 10 mm2, AWG 8 ... 8