With our extensive portfolio of connectors for data transmission, you always have the right connection. And it is quite easy, since Phoenix Contact is your single-source provider for all device interfaces. In our great variety of designs, codings, and pin assignments you will easily find your consistent solution for copper or FO cabling.
Data connectors
The world is becoming increasingly networked. And that means more interfaces on devices. Phoenix Contact offers a comprehensive portfolio of data connectors from RJ45 to USB, HDMI, and D-SUB, up to coaxial and FO connections, as well as for SPE. Expert advice and excellent services for all aspects of device connection supplement the product range – the ideal basis for networking smart devices.
SPE PCB connector, number of positions: 7, CAT B (ISO/IEC 63171), material: LCP, connection method: THR solder connection
Your advantages
- Flexibility with the wide range of designs
- Easy installation thanks to tool-free connection technology
- Support for common bus systems allows for a wide range of possible applications
- Standardized connector systems provide a high level of safety, even in industrial environments
White paper on FO technology
Safe and reliable high-speed data transmission via fiber optics: with this technology, data is transmitted in the form of light over long distances. Discover what advantages this presents in our white paper. Find out about the different cable and fiber types, and the type of applications that the technology is suited to.
Connectors and cables for signals, data, and power
Configurator for cables
Configure your cable connection for signal, data, and power transmission in IP6x environments or for control cabinet applications. Freely selectable cable lengths and cable ends allow customized cable assemblies.
New products
Product navigator Get an overview of our comprehensive portfolio
Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.
Data connectors for reliable communication
Find out about the versatility of our data connector portfolio. With versatile and adaptable connection solutions for data transmission, you can flexibly plan and implement your applications. Excellent services around your device connection supplement the product range.
GameChangers for device connection
More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.
Bio-based products
Phoenix Contact develops technologies and solutions for a better future. Climate protection and environmental emissions such as carbon dioxide are central starting points of our sustainability strategy. For example, we are switching an initial range of products over to bio-based plastics.
Discover our portfolio of data connectors
Copper-based data connectors
Copper-based data connectors
Complex automation processes call for high volumes of data at ever-increasing transmission speeds. Benefit from high-performance connectors and cables for on-site assembly.
- Transmission speeds of up to 10 Gbps
- Innovative hybrid cabling
- Solutions for IP20, IP65/IP67, and IP69K
- With IDC, pierce, or spring connection
Secure connections for Ethernet and PROFINET with RJ45 connectors
RJ45 connectors enable secure connections for Ethernet and PROFINET through their stainless steel push-on springs and an IP67 version in the push-pull housing.
Connectors for Single Pair Ethernet
Ethernet goes the distance with the M8 and IP20 connectors of the ONEPAIR series for Single Pair Ethernet.
FO-based data cabling
FO-based data connectors
High transmission speeds, low attenuation, resistant to electromagnetic interference: FO cables belong to the modern transmission media for industrial systems and infrastructure applications. Whatever the fiber type or interface, you can select the ideal connection technology for your application from our comprehensive portfolio.
- Solutions for IP20/IP65/IP67
- Fiber optic connectors with the pin connector patterns ST, SC, SC-RJ, LC, F‑SMA, and M12
- Fiber types POF, PCF, and GOF (multimode and singlemode)
- Versions with PC and APC polishing
- M17 MPO series FO data connectors for real-time data transmission in intelligent power grids
- Tools suitable for all fiber types
High-speed data transmission with FDX 20
FDX 20 series splice boxes for DIN rails combine a compact design with reliable fiberglass connections for long-lasting flawless performance.
This is why we are the perfect partner
The number of connections between machines, machine parts, and users is increasing. This means that the amount of data is growing while the amount of space remains the same. With Phoenix Contact’s consulting expertise, you will receive the right solution for your device interface: Our data communication experts find clever solutions for your application.
We will not desert you in the planning process: During device development, we will support you, for example, with quick pre-configuration and 2D/3D data for your CAD software. Also included in the support package: a free sample service as well as reliable logistics with global availability thanks to online ordering.
Phoenix Contact’s high-quality connectors are made for reliable, long-lasting device communication. With our extensive competence in connection technology, you benefit from innovative solutions and long-term product availabilities. The quality of our products is confirmed by laboratory tests that go beyond the standard and international approvals.
Technical Support channel on YouTube
Tutorial videos on our data connectors provide you with a lead in knowledge regarding the handling and assembly of your product.