Slotted cable sleeve Slotted sleeves for accommodating preassembled cables and lines with a diameter of 21 mm ... 22 mm, can be used in CES sealing frames.
CES-LTPG-GY-22
-
Cable sleeve
0801695
Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 21 mm ... 22 mm, material: SEBS (halogen-free), color: gray, length: 53 mm, width: 39 mm, height: 17 mm