CES-SRG-BK - Blind sleeve
0801670

Blind sleeve, small, no. of conductors: 0, type: Blind sleeve, closed, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products