De inhoud die u bekijkt is op maat voor Nederland. Inhoud voor Verenigde Staten bekijken | Ander land selecteren

Automatic stripping and crimping devices – two functions in one device

Automatic stripping and crimping devices

Two functions in one device: strip and crimp wires quickly and reliably in just one step with our automatic stripping and crimping devices. The compact CF 3000 automatic stripping and crimping device can be used to process taped ferrules. For bulk processing, use the robust CF 1000 automatic tool. With the portable automatic stripping and crimping device, it takes just two seconds to assemble the wires.

Your advantages

  • Easy startup with plug-and-play
  • Short cycle time due to perfectly coordinated subprocesses
  • Fast cross-section change due to the modular design
  • Time savings of up to 75% using the Crimphandy due to the combination of work steps and very easy operation
CF 3000 portable automatic stripping and crimping device

CF 3000 automatic stripping and crimping device Compact and portable for taped products

For mobile applications, use the CF 3000 compact automatic stripping and crimping device. This device can be used to quickly and safely process insulated ferrules in taped format with a cross-section range of 0.25 to 2.5 mm². The wire is stripped and then crimped with a ferrule in just one step.

The automatic device can be adapted to various cross-sections in less than a minute. Due to its compact and lightweight design, the CF 3000 automatic stripping and crimping device can be used at different locations.

CF 1000 automatic stripping and crimping device for bulk processing

CF 1000 automatic stripping and crimping device Robust and stationary for bulk goods

For bulk processing of wires with insulated ferrules in the cross-section range up to 10 mm², use the sturdy and robust CF 1000 automatic stripping and crimping device.

The wire is stripped and then crimped with a ferrule in just one step. You can process up to 1,200 wires per hour with this automatic device. Due to its modular design, it can be quickly adapted to various cross-sections. The integrated counter gives you an overview of the quantities.

Strip and crimp in two seconds with the portable automatic stripping and crimping device

Portable automatic stripping and crimping device Stripping and crimping in less than two seconds

Classic wire processing involves two steps, two tools, and a lot of time. Crimphandy, our portable automatic stripping and crimping device, revolutionizes this process: just one tool, one work step, and time savings of up to 75%.

The portable automatic stripping and crimping device is a handheld device for stripping wires and crimping ferrules in one step that takes less than two seconds. Automatic monitoring functions ensure consistently high-quality crimping results.

A wire being processed with the portable automatic stripping and crimping device
Portable automatic stripping and crimping device displays error message via LED
Battery taken out of the portable automatic stripping and crimping device
Red insulated ferrules in the open magazine of the portable automatic stripping and crimping device
Portable automatic stripping and crimping device with collecting chamber for waste insulation
Cutting wires with the CRIMPHANDY CUTTER
A wire being processed with the portable automatic stripping and crimping device

The automated stripping and crimping function makes operating the device easier: Insert an unprocessed wire, strip and crimp it automatically – and you’re done!

The portable automatic stripping and crimping device continually indicates its operating state via color LEDs. There are only operating elements for switching the device on/off and resetting it.

Portable automatic stripping and crimping device displays error message via LED

The portable automatic stripping and crimping device is equipped with capacitive sensor technology for detecting the cross-section of inserted wires. The device automatically detects if a wire does not fit, reliably preventing faulty crimping. The error is indicated via an LED.
This guarantees high-quality crimping results. The device’s square crimping function can be used for all terminal points and terminal shafts. The pull-out forces exceed the specified standard conditions.

Battery taken out of the portable automatic stripping and crimping device

Work in or around the control cabinet does not need to be hindered by device cables or hoses. The portable automatic stripping and crimping device has a powerful, easy-to-replace lithium-ion polymer battery for up to 2,000 crimping operations. This means that the portable handheld device is ready to use for several days. The fast charger provided with the device charges the battery to full capacity in just one hour.

Red insulated ferrules in the open magazine of the portable automatic stripping and crimping device

The portable automatic stripping and crimping device has an integrated magazine for ferrules in strip form. The automatic feed allows multiple wires to be crimped one after another without interruption.

Portable automatic stripping and crimping device with collecting chamber for waste insulation

The portable automatic stripping and crimping device has a lightweight, removable collecting chamber for waste insulation. This guarantees a clean working environment. It allows the device to be used inside a control cabinet.

Cutting wires with the CRIMPHANDY CUTTER

The CRIMPHANDY CUTTER lets you cut wires ranging from 0.5 to 1.5 mm² to the right length easily and correctly. The practical cutter is quick and easy to install directly on the Crimphandy.

Fast wire processing with the Crimphandy

With our Crimphandy, you benefit from the mobility of a hand tool with the efficiency of an automatic tool.
For step-by-step instructions on how to start up and operate the portable automatic stripping and crimping device, please watch our video tutorial.