Workshop Industrial Network Communication (EN)

10-21 - 2025-10-24 | 09:00 - 16:00
Workshop Industrial Network Communication (EN)

Industrial networks complex? No, not at all! Learn all the techniques in our workshop, an ultimate mix of theory and practice and get hands-on with industrial networks.

After this workshop:

  • You are able to develop better designs
  • You will solve problems in the network faster
  • This results in a higher availability of the system

(artikelnummer 1765258)

Phoenix Contact Academy
Sign up

Sign up to participate by filling out the form.

Sign up
Sign up
Review Workshop Ind Network Comm EN
Review Workshop Ind Network Comm EN
Review Workshop Ind Network Comm EN
Review Workshop Ind Network Comm EN
Review Workshop Ind Network Comm EN
Review Workshop Ind Network Comm EN
Review Workshop Ind Network Comm EN

Explanation

The role of communications in industrial automation systems has changed in recent decades from a minor role to a key role. This change makes industrial automation dependent on these communications. And this means new requirements, such as; availability, scalability and maintenance. New demands can lead to new and different types of technologies.

A consequence of the increasing role of communications is that some industrial automation systems use unsecured protocols. This increases the risk of a cyber-attack. This increases the need for cybersecurity, which is why the cybersecurity requirement was created.

Engineers and technicians responsible for industrial automation systems need a better understanding of network communications as a result. This helps them design and maintain industrial automation systems.

Content

• Introduction of industrial network technology
• Ethernet technology
• Transmission media, access methods, MAC addressing, Ethernet message format, switching mechanisms
• Network infrastructure devices hub, switch, router and gateway
• Internet Protocol (IP), IP Addresses, IP Subnetting, Routing, TCP, DNS
• Network protocols ARP, ICMP, BOOTP, DHCP, SNMP, (R)STP, VLAN
• Network diagnostics with Wireshark
• Dangers in industrial networks
• Security Concepts: Protection of end devices and networks; user-dependent network access; encrypted communication in unprotected networks
• Network Address Translation (NAT): IP-Masquerading; Port Forwarding; 1:1 NAT
• Firewall: packet filter based on Mac addresses, IP addresses and port numbers; Stateful Package Inspection; Protection against denial-of-service attacks; Individual firewall rules for different users
• Operating modes; Stealth; Router
• Remote access via HTTPS
• Recovery procedure; support tools
• Virtual Private Network (VPN)
• Secured communication
• Authentication via pre-shared key (PSK) and X.509v3 certificates
• Practical exercises

Time schedule
• Day 1 till 3 09.00 – 16.00 h. Training course
• Day 4 09.00 – 13.00 h. Final exam

Please be aware that additional study time could be required in the evening during this week due to the exam which will take place on the last day of the training week.

Demos during the workshop

Demo: The workshop uses multiple network participants
Demo: The workshop uses multiple network participants
Demo: The expert sets a switch
Demo: The expert sets a switch
Demo: The expert helps a participant with an assignment
Demo: The expert helps a participant with an assignment

Recognition

This training offers the possibility of concluding with a test. If the participant has passed the test then the participant will receive a certificate of compliance. If the participant only attended the training and did not complete the test or completed it with a failing grade then the participant will receive a certificate of participation.

Location: Zevenaar, Netherlands
Date: 10-21 - 2025-10-24
Time: 09:00 - 16:00
Seats Available: 6
My Price:

1,396.00

EUR
Per Seat
Contact
Elly Makkinga
Elly Makkinga | Coördinator Phoenix Contact Academy