VS-PPC-J-1220-1227-1020-0,2
-
Y distributor
1404799
Y distributor, degree of protection: IP65, number of positions: 5, material: Metal, connection method: Coupling, color: black
Product details
| Type | Version 14 |
| Number of positions | 5 |
| Connection profile | Power |
| Number of slots | 2 |
| Shielded | no |
| Rated voltage (III/3) | 24 V |
| Rated current | 16 A |
| Transmission medium | Copper |
| Connection technology | |
| Connection method | Coupling |
| Status display | no |
| Status display present | no |
| Color | black |
| Flammability rating according to UL 94 | V0 |
| Housing material | Metal |
| Outer sheath, material | PVC |
| Conductor material | Bare Cu litz wires |
| Connection 1 | |
| Type | Plug straight MSTB |
| Locking type | Push Pull |
| Connection 2 | |
| Type | Socket straight MSTB |
| Locking type | Push Pull |
| PVC gray [PVC] | |
| Shielded | no |
| Cable weight | 242 kg/km |
| Cable type | PVC gray |
| Cable type (abbreviation) | PVC |
| External cable diameter | 11.80 mm |
| Outer sheath, material | PVC |
| External sheath, color | gray RAL 7001 |
| Conductor material | Bare Cu litz wires |
| Conductor structure, voltage supply | 50x 0.25 mm |
| Conductor cross section | 5x 2.5 mm² |
| AWG power supply | 14 |
| Material wire insulation | PVC |
| Single wire, color | blue, brown, black, gray, green/yellow |
| Overall twist | 5 cores, twisted |
| Nominal voltage, cable | 750 V |
| 1000 V (Fixed, protected installation) | |
| Test voltage, cable | 4000 V |
| Cable insulation resistance | > 0.2 MΩ*km |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 15 x D |
| Flame resistance | according to IEC 60332-1-2 |
| Ambient temperature (operation) | -5 °C ... 70 °C (Cable, flexible installation) |
| -40 °C ... 80 °C (cable, fixed installation) | |
| Mechanical data | |
| Insertion/withdrawal cycles | ≤ 100 |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP65 | |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
| -5 °C ... 70 °C (Cable, flexible installation) | |
| Plug / socket | |
| Mounting type | Screw mounting |
| Item number | 1404799 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | ABNOIA |
| GTIN | 4046356321488 |
| Weight per piece (including packing) | 418.4 g |
| Weight per piece (excluding packing) | 350.576 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440108 |
| ECLASS-15.0 | 27440108 |
ETIM
| ETIM 9.0 | EC002585 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520