SAC-2PY-F/0,5/910-PURMS SH VAT
-
Y distributor
1413147
Y distributor, 4-position, shielded, Plug straight M12 SPEEDCON, coding: B, on Plug straight M12 SPEEDCON, coding: A, cable length: 0.5 m
Product details
Product type | Y-distributor |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | B |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Connection assignment | |
Contact | Color (signal designation) | Contact (optional) | 1 (Distributor) | SR (shield) | 1 (Plug)| 1 (Plug) |
Status display | no |
Status display present | no |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Brass, nickel-plated |
Connection 1 | |
Type | Plug straight M12 SPEEDCON |
Number of positions | 4 |
Locking type | SPEEDCON |
Coding type | B |
Connection 2 | |
Type | Plug straight M12 SPEEDCON |
Number of positions | 4 |
Locking type | SPEEDCON |
Coding type | A |
Cable length | 0.5 m |
PROFIBUS [910] | |
Dimensional drawing |
|
Shielded | yes |
UL AWM Style | 21198 (80°C/300 V) |
Cable weight | 90 kg/km |
Cable type | PROFIBUS |
Cable type (abbreviation) | 910 |
Signal type/category | PROFIBUS |
Cable structure | 1x2xAWG24/19 |
External cable diameter | 7.80 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | red lilac RAL 4001 |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 19x 0.13 mm |
AWG signal line | 24 |
Conductor cross section | 2x 0.25 mm² (Signal line) |
Material, filler | PP |
Material wire insulation | Foam-Skin PP |
Wire diameter incl. insulation | 2.55 mm ±0.07 mm |
Single wire, color | red, green |
Overall twist | 2 cores with 2 fillers to the core |
Shielding | Plastic-coated aluminum foil, tinned copper braided shield |
Optical shield covering | 85 % |
Nominal voltage, cable | 300 V |
Test voltage Core/Core | 1500 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 1500.00 V (50 Hz, 1 min.) |
Cable resistance | ≤ 78.6 Ω/km |
Cable insulation resistance | ≥ 5 GΩ*km |
Wave impedance | 150 Ω ±10 % (3 MHz ... 20 MHz) |
Cable capacity | nom. 30 pF/m |
Smallest bending radius, fixed installation | 40 mm |
Smallest bending radius, movable installation | 65 mm |
Number of bending cycles | 4000000 |
Bending radius | 65 mm |
Traversing path | 4.5 m |
Traversing rate | 3 m/s |
Acceleration | 3 m/s² |
Number of bending cycles | 5000000 |
Traversing path | 4.5 m |
Traversing rate | 3 m/s |
Acceleration | 3 m/s² |
Ambient temperature (operation) | -20 °C ... 60 °C (cable, drag chain applications) |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
according to IEC 60754-1 | |
Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
IEC 60332-1-2 | |
Other resistance | Low adhesion |
Ambient temperature (operation) | -30 °C ... 70 °C (Cable, flexible installation) |
-30 °C ... 70 °C (Cable, flexible installation) | |
-40 °C ... 80 °C (cable, fixed installation) | |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Shielded | no |
UL AWM Style | 20549 |
Cable weight | 23 kg/km |
Cable type | PUR halogen-free black |
Cable type (abbreviation) | PUR |
External cable diameter | 3.85 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 3x 0.34 mm² (Signal line) |
Material wire insulation | PP |
Thickness, insulation | ≥ 0.21 mm (Core insulation) |
Wire diameter incl. insulation | 1.27 mm ±0.02 mm (Signal line) |
Single wire, color | brown, blue, black |
Overall twist | 3 wires, twisted |
Nominal voltage, cable | ≤ 300 V |
Test voltage, cable | ≥ 3000 V |
Cable resistance | max. 58 Ω/km (at 20 °C) |
Cable insulation resistance | ≥ 100 GΩ*km (at 20 °C) |
Smallest bending radius, fixed installation | 19 mm |
Smallest bending radius, movable installation | 38 mm |
Number of bending cycles | 10000000 |
Minimum bending radius, drag chain applications | 10 x D |
Bending radius | 38 mm |
Traversing path | 10 m |
Traversing rate | 3 m/s |
Acceleration | 10 m/s² |
Torsion force | ± 180 °/m |
Torsion cycles | ≥ 2000000 |
Torsional frequency | 35 (cycles/min.) |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Flame resistance | in accordance with UL 758/1581 FT2 |
DIN EN 60332-2-2 (20 s) | |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -25 °C ... 80 °C (Cable, flexible installation) |
-40 °C ... 80 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) | -5 °C ... 75 °C (Cable, flexible installation) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1413147 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Sales key | 02 |
Product key | AF1GAD |
GTIN | 4046356989824 |
Weight per piece (including packing) | 112.1 g |
Weight per piece (excluding packing) | 112.1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440106 |
ECLASS-15.0 | 27440106 |
ETIM
ETIM 9.0 | EC002925 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520