RAD-900-DAIO6
-
Wireless module
2702877
Radioline - 900 MHz wireless transceiver with six integrated I/O channels, NEMA 4X enclosure, N (female) antenna connection, omnidirectional antenna, point-to-point, star, and mesh networks up to 250 stations, range of up to 32 km (line of sight), for use in North America
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Trade restriction | |
| CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
| Product type | Wireless module |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Electrical isolation | 300 V (Rated insulation voltage (in each case between the analog inputs/analog outputs/AC supply, reinforced insulation according to EN 61010)) |
| 50 V (Rated insulation voltage (in each case between the analog inputs/analog outputs/DC supply, reinforced insulation according to EN 61010)) | |
| 300 V (Rated insulation voltage (in each case between the digital inputs and digital outputs, reinforced insulation according to EN 61010)) | |
| 300 V (Rated insulation voltage (in each case between the digital inputs and outputs // analog inputs and outputs, reinforced insulation in accordance with EN/IEC 61010)) | |
| Test voltage for digital I/Os | 2.5 kV AC (60 Hz, 2 s) |
| Test voltage for analog I/Os | 1.5 kV AC (60 Hz, 2 s) |
| Transient surge protection | yes |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 10.8 V DC ... 30.5 V DC |
| 100 V AC ... 240 V AC | |
| Typical current consumption | 110 mA (120 V AC) |
| Max. current consumption | 368 mA (10.8 V DC) |
| 135 mA (30.5 V DC) | |
| 116 mA (100 V AC) | |
| 60 mA (240 V AC) | |
| Power consumption | 7.4 W (peak; 30 dBm) |
| Digital | |
| Max. current consumption | < 1 mA |
| Analog | |
| Description of the input | Analog input |
| Number of inputs | 1 |
| Current input signal | 0 mA ... 20 mA (can be set via DIP switches) |
| 4 mA ... 20 mA (can be set via DIP switches) | |
| Max. current input signal | 22 mA |
| Input resistance current input | < 70 Ω |
| Resolution | 16 bit |
| Precision | ≤ 0.02 % (at 25 °C) |
| Protective circuit | Short-circuit and overload protection |
| Temperature coefficient, typical | typ. 0.0025 %/K (at -40 °C ... +70 °C) |
| Supply voltage | ≥ 12 V DC (For passive sensors (via terminal PWR1, +I1)) |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 2 |
| Min. voltage input signal | 0 V AC/DC |
| Max. voltage input signal | 250 V AC/DC |
| Switching level "0" signal | 0 V AC/DC ... 4 V AC/DC (Low-voltage input) |
| 0 V AC/DC ... 20 V AC/DC (High-voltage input) | |
| Switching level "1" signal | 10 V AC/DC ... 50 V AC/DC (Low-voltage input) |
| 50 V AC/DC ... 250 V AC/DC (High-voltage input) | |
| Input frequency | ≤ 2 Hz |
| Digital | |
| Output name | Relay output |
| Number of outputs | 2 |
| Contact switching type | Changeover contact |
| Contact material | AgSnO2 |
| Maximum switching voltage | 250 V AC |
| 24 V DC | |
| Min. switching current | ≥ 10 mA |
| Max. switching current | 2 A |
| Mechanical service life | 1x 107 cycles |
| Electrical service life | 2x 105 cycles (At 2 A, 250 V AC, cosφ 0.4) |
| 2x 105 cycles (At 1 A, 24 V DC, L/R = 48 ms) | |
| Maximum switching frequency | 2 Hz |
| Switching power | 48 W (24 V DC) |
| 60 W (30 V DC) | |
| 20 W (48 V DC) | |
| 18 W (60 V DC) | |
| 22 W (110 V DC) | |
| 40 W (220 V DC) | |
| 42 W (250 V DC) | |
| Behavior of the outputs (adjustable via DIP switch) | Hold / Reset |
| Analog | |
| Output name | Analog output |
| Number of outputs | 1 |
| Voltage output signal | 0 V ... 10 V |
| Max. voltage output signal | approx. 10.83 V |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current output signal | approx. 21.67 mA |
| Load | ≥ 10 kΩ |
| ≤ 500 Ω | |
| Resolution | 16 bit |
| Protective circuit | Transient protection of outputs |
| Digital | |
| Output name | RF link relay output |
| Number of outputs | 1 |
| Contact switching type | Changeover contact |
| Contact material | PdRu, gold-plated |
| Maximum switching voltage | 30 V AC/DC |
| Max. switching current | 500 mA |
| Electrical service life | 5x 105 switching cycles with 0.5 A at 30 V DC |
| Analog | |
| Output name | RSSI voltage output |
| Number of outputs | 1 |
| Voltage output signal | 0 V ... 3 V |
| Connection method | Screw connection |
| Stripping length | 11 mm |
| Conductor cross-section, rigid min. | 0.14 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.14 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 26 |
| Conductor cross-section AWG max. | 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Wireless | |
| Range | ± 32 km (The range may be considerably above or below that stated, and depends on the environment, antenna technology, and the product used) |
| Wireless | |
| Interface description | Trusted Wireless |
| Direction | Bi-directional |
| Frequency | 900 MHz |
| Frequency range | 902 MHz ... 928 MHz |
| Transmission power | max. 1 W (adjustable) |
| Data rate | 16 kbps (adjustable) |
| 125 kbps (adjustable) | |
| 250 kbps (adjustable) | |
| 500 kbps (adjustable) | |
| Minimum receiver sensitivity | -112 dBm (16 kbps) |
| -105 dBm (125 kbps) | |
| -102 dBm (250 kbps) | |
| -95 dBm (500 kbps) | |
| Antenna connection method | N (female) |
| Security | 128-bit data encryption |
| Functions | |
| Country support | USA (FCC, Part 15.247, ID: SGV-SHR-900) |
| Canada (IC, RSS210, ID: 4720C-SHR900) | |
| Wireless | |
| Frequency range | 902 MHz ... 928 MHz |
| Frequency band | 900 MHz |
| Wireless standard | Trusted Wireless |
| Status display | LED supply voltage, PWR (green) |
| Green LED (bus communication, DAT) | |
| LED periphery error, ERR (red) | |
| 3x green, 1x yellow LED (LED bar graph receive quality, RSSI) | |
| Yellow LED (digital input, DI1) | |
| Yellow LED (digtial input, DI2) | |
| Yellow LED (digtial output, DO1) | |
| Yellow LED (digtial output, DO2) |
| Width | 220 mm |
| Height | 90 mm |
| Depth | 120 mm |
| Color | black |
| Flammability rating according to UL 94 | V0 |
| Housing material | Glass-reinforced plastic (GRP) |
| Ambient conditions | |
| Degree of protection | NEMA 4 |
| Ambient temperature (operation) | -40 °C ... 70 °C (DC) |
| -40 °C ... 65 °C (AC) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| -40 °F ... 185 °F | |
| Altitude | 2000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Permissible humidity (storage/transport) | 20 % ... 85 % |
| Shock | in accordance with DIN EN 60068-2-27: 30g, 18 ms |
| Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
| Conformity/Approvals | |
| Conformance | FCC Directive, Part 15.247 |
| ISC Directive RSS 210 | |
| UL, USA / Canada | ANSI/ISA/CSA 22.2 61010-2-201, UL 50E Type 4 |
| Class I, Div. 2, Groups A, B, C, D T4 Class I, Zone 2, IIC T4 |
|
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Mounting type | Panel mount |
| Item number | 2702877 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | DNC611 |
| GTIN | 4055626428888 |
| Weight per piece (including packing) | 2,075.3 g |
| Weight per piece (excluding packing) | 2,075.3 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 19179090 |
| ECLASS-15.0 | 19179090 |
ETIM
| ETIM 9.0 | EC000310 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
CN-UB-70DC-6-SB - Surge protection device 2803153
-
CN-LAMBDA/4-2.25-SB - Surge protection device 2801056
-
RAD-900-CONF-RF1 - Configuration memory 2702122
-
RAD-CABLE-USB - Cable for programming 2903447
-
RAD-CAB-PFP240-10 - Antenna cable 5606124
-
RAD-CAB-PFP400-20 - Antenna cable 5606125
-
RAD-CAB-PFP600-25 - Antenna cable 5606126
-
RAD-ISM-900-ANT-YAGI-3-N - Antenna 2867801
-
RAD-ISM-900-ANT-OMNI-FG-3-N - Antenna 2867791
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
Your advantages
Range of several kilometers thanks to adjustable data rates for the wireless interface
NEMA 4X housing reduces time and complexity of installation
Power using AC mains or DC control voltages
Completely compatible with existing Radioline installations
Frequently searched
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520