RAD-80211-XD/HP-BUS - Wireless module
2900047

High power WLAN wireless transceiver (transmitter and receiver) with Ethernet, RS-232, RS-485/RS-422 interface and bus foot for use in I/O extension modules, for 2400 MHz ISM band

Free download available. Downloads

Product details








Your advantages

Can be programmed for point-to-point, point-to-multipoint, and multipoint-to-point configurations
Using the integrated web browser interface, the devices can be configured as an access point, bridge or client
Provides an interface for data transmission between older serial devices (RS-232, RS-422, and RS-485 interfaces) and an Ethernet network
Supports TCP/IP, UDP, and IPv4 protocols
High level of security with 128/192/256-bit AES encryption according to 802.11i and optional 802.1x authentication can be set
Optional, integrated bus foot for connecting RAD-Line extension modules
Provides an industrial 400 mW wireless transceiver
In bridge mode, up to 40 nodes can be connected to a single network, creating a reliable wireless network
Can be used as a Modbus RTU/TCP gateway
Operates in the license-free 2.4 GHz ISM band