MNT-TV-SAT E
-
Type 3 surge protection device
2882310
Socket attachment plug with surge voltage device protection for the power supply unit and signal connection for radio and television equipment (cable, terrestrial antenna, satellite system).
Product details
Product type | Device protection |
Product family | MAINTRAB |
IEC test classification | C2 |
C3 | |
D1 | |
Type | Intermediate plug |
For country-specific use in | E, P |
Surge protection fault message | optical |
EN type | T3 |
Connection method | F connector |
Dimensional drawing |
|
Width | 63 mm |
Height | 79 mm |
Depth | 106.5 mm |
Flammability rating according to UL 94 | V0/HB |
Housing material | PA |
Power supplies | |
Direction of action | L-N-PE & Signal Line-Signal Line-Earth Ground |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous voltage UC | 275 V AC (L-N) |
Maximum continuous operating voltage UC (L-N) | 275 V AC |
Maximum continuous operating voltage UC (L-PE) | 360 V AC |
Maximum continuous operating voltage UC (N-PE) | 360 V AC |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs | 3 kA |
Nominal discharge current In (8/20) µs (L-N) | 3 kA |
Nominal discharge current In (8/20) µs (L-PE) | 3 kA |
Maximum discharge current Imax (8/20) µs | 8 kA (> 100x 1 kA) |
Energy absorption symmetrical | 140 J (L-N) |
Enery absorption, asymmetrical | 220 J (L(N)-PE) |
Voltage protection level Up (L-N) | ≤ 1.2 kV |
≤ 1 kV (at 1 kA (8/20 μs)) | |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Response time tA (L-N) | ≤ 25 ns (L-N) |
Response time tA (L-PE) | ≤ 100 ns |
Total surge current (8/20) µs | 5 kA |
Max. required back-up fuse | 16 A (gL/C) |
Short-circuit withstand capability IP with max. backup fuse (r.m.s.) | 3 kA |
Information technology | |
Maximum continuous voltage UC | 72 V DC |
50 V AC | |
Maximum continuous voltage UC (line-shield) | 72 V DC |
50 V AC | |
Maximum continuous voltage UC (shield-ground) | 380 V DC |
Operating effective current IC at UC | ≤ 1 µA |
Protective conductor current IPE | ≤ 1 µA |
Insulation resistance Riso | ≥ 70 MΩ (Line-line) |
≥ 70 MΩ (shield-PE) | |
Nominal discharge current In (8/20) µs (line-shield) | 2.5 kA |
Nominal discharge current In (8/20) µs (shield-ground) | 5 kA |
Total surge current (8/20) µs | 5 kA |
Nominal pulse current Ian (10/1000) µs (line-shield) | 120 A |
Nominal pulse current Ian (10/1000) µs (shield-ground) | 200 A |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 700 V |
Output voltage limitation at 1 kV/µs (shield-ground) spike | ≤ 1 kV |
Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 700 V |
Output voltage limitation at 1 kV/µs(shield-ground) static | ≤ 1 kV |
Residual voltage at In (conductor-shield) | ≤ 40 V |
Residual voltage at In (shield-ground) | ≤ 50 V |
Voltage protection level Up (line-shield) | ≤ 700 V (C2 - 2 kA) |
Voltage protection level Up (shield-ground) | ≤ 1.2 kV (C2 - 5 kA) |
Response time tA (line-shield) | ≤ 100 ns |
Response time tA (shield-ground) | ≤ 100 ns |
Input attenuation aE, asym. | 0.3 dB (≤ 2.4 GHz) |
Cut-off frequency fg (3 dB), asym. (shield) in 75 Ω system | > 2.5 GHz |
Frequency range | 0 Hz ... 2400 MHz |
Capacity asymmetrical (shield) | typ. 10 pF |
Alternating current carrying capacity (line-shield) | 5 A - 1 s |
Alternating current carrying capacity (shield-ground) | 10 A - 1 s |
Pulse reset time (line-shield) | cannot be measured |
Overload failure mode (line-line) | Mode 3 |
Ambient conditions | |
Degree of protection | IP20 (child-proof) |
Ambient temperature (operation) | -25 °C ... 75 °C |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 / EN 61643-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
IEC 60884-1 | |
IEC 61643-21 | |
EN 50083 - CLASS A | |
IEC 61643-21 | |
EN 50083 - CLASS A |
Mounting type | Plugging into the mains socket |
Item number | 2882310 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | CL1424 |
Catalog page | Page 178 (TT-2011) |
GTIN | 4046356073400 |
Weight per piece (including packing) | 322.7 g |
Weight per piece (excluding packing) | 321.71 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520