MNT-POWERLINE
-
Type 3 surge protection device
2858001
Surge protection for modems in data transmission systems, such as POWERLINE and HomePlug, socket attachment plug (German-style grounding connector in acc. with VDE) for use in: D, A, I, NL, S, E, N, FIN.
Product details
Product type | Device protection |
Product family | MAINTRAB |
Type | Intermediate plug |
For country-specific use in | D, A, NL, E, P |
Surge protection fault message | optical |
IEC test classification | III |
T3 | |
EN type | T3 |
Dimensional drawing |
|
Width | 63 mm |
Height | 79 mm |
Depth | 103.5 mm |
Flammability rating according to UL 94 | V0/HB |
Direction of action | 1L-N & N-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-N) | 260 V AC |
Maximum continuous operating voltage UC (L-PE) | 260 V AC |
Rated load current IL | 16 A (30 °C) |
Protective conductor current IPE | ≤ 1 µA |
Operating effective current IC at UC | ≤ 4 mA |
Nominal discharge current In (8/20) µs | 3 kA |
Nominal discharge current In (8/20) µs (L-N) | 3 kA |
Nominal discharge current In (8/20) µs (L-PE) | 3 kA |
Nominal discharge current In (8/20) µs (N-PE) | 3 kA |
Maximum discharge current Imax (8/20) µs | 5 kA (total current) |
Energy absorption symmetrical | 170 J |
Enery absorption, asymmetrical | 85 J |
Voltage protection level Up (L-N) | ≤ 1.1 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (L/N-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage at In | ≤ 0.6 kV (L-N) |
≤ 1.2 kV (L-PE) | |
≤ 0.6 kV (N-PE) | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gL/C) |
Ambient conditions | |
Degree of protection | IP20 (child-proof) |
Ambient temperature (operation) | -25 °C ... 75 °C |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
IEC 60884-1 | |
DIN VDE 0620-1 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Standards/specifications | IEC 60884-1 |
Standards/specifications | DIN VDE 0620-1 |
Mounting type | Plugging into the mains socket |
Item number | 2858001 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | CL1421 |
GTIN | 4017918900656 |
Weight per piece (including packing) | 169.2 g |
Weight per piece (excluding packing) | 119.25 g |
Customs tariff number | 85363099 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520