VAL-MS TE-AR/75X350/3EQPR/FM
-
Type 2 surge protection base element
2906326
Equalizer surge protective device assembly, 3-mode, type 2 arresters for parallel redundant (4-conductor) 2-wire signals up to 75 V with field disconnect terminals and form-C field monitor contact. Pass through layout separates field and house wires.
Product details
| Product type | Surge protection for NEMA power supply units |
| Product family | VALVETRAB MS |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| T2 | |
| Type | DIN rail module, one-piece |
| Number of positions | 3 |
| Surge protection fault message | Optical, remote indicator contact |
| Nominal voltage UN | 48 V AC/DC |
| 5 V AC ... 48 V AC | |
| Nominal current IN | 76 A |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact, 1-pos. |
| Maximum operating voltage Umax. AC | 250 V AC |
| Maximum operating voltage Umax DC | 30 V DC |
| Max. operating current Imax | 1.5 A AC (250 V AC) |
| 1.5 A DC (125 V AC) | |
| 1.5 A DC (30 V DC) | |
| Operating voltage | 5 V AC ... 250 V AC |
| 125 V AC (UL) | |
| 30 V DC | |
| Operating current | 5 mA AC ... 1.5 A |
| 1 A (UL) | |
| 1 A | |
| House (L0) | |
| Connection method | Screw terminal block |
| Tightening torque | 3 Nm ... 4.5 Nm (Ground) |
| 1.5 Nm ... 1.8 Nm (House) | |
| 2.5 Nm ... 3 Nm (Field) | |
| Conductor cross-section flexible | 1.5 mm² ... 35 mm² (16 mm strip length) |
| 0.5 mm² ... 15 mm² (10 mm strip length) | |
| 1.5 mm² ... 25 mm² (14 mm strip length) | |
| Conductor cross-section rigid | 1.5 mm² ... 35 mm² (16 mm strip length) |
| 0.5 mm² ... 15 mm² (10 mm strip length) | |
| 1.5 mm² ... 25 mm² (14 mm strip length) | |
| Conductor cross-section AWG | 15 ... 2 (16 mm strip length) |
| 20 ... 6 (10 mm strip length) | |
| 12 ... 4 (14 mm strip length) | |
| Remote fault indicator contact | |
| Connection method | MC 1,5/3 |
| Screw thread | M2 |
| Tightening torque, min | 0.25 Nm |
| Tightening torque | 2 lbf-in. ... 4 lbf-in. (UL) |
| Stripping length | 7 mm |
| Conductor cross-section flexible min. | 0.14 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Conductor cross-section, rigid min. | 0.14 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Dimensional drawing |
|
| Width | 124 mm |
| Height | 114 mm |
| Depth | 78 mm |
| Horizontal pitch | 7 Div. |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT/PA |
| Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
| Nominal voltage UN | 5 V AC ... 48 V AC |
| Maximum continuous operating voltage UC | 60 V |
| Maximum continuous operating voltage UC (L-L) | 60 V |
| Maximum continuous operating voltage UC (L-PE) | 230 V |
| 230 V | |
| Rated load current IL | 80 A (Serial through wiring at 16 mm²) |
| Protective conductor current IPE | ≤ 5 µA |
| Nominal discharge current In (8/20) µs (L-L) | 10 kA |
| Nominal discharge current In (8/20) µs (L-PE) | 10 kA |
| Maximum discharge current Imax (8/20) µs (L-L) | 20 kA |
| Maximum discharge current Imax (8/20) µs (L-PE) | 20 kA |
| Short-circuit current rating ISCCR | 10 kA (L-L) |
| 25 kA (L-PE) | |
| Voltage protection level Up (L-L) | ≤ 1.4 kV |
| Voltage protection level Up (L-PE) | ≤ 1.5 kV |
| Response time tA | ≤ 25 ns |
| Total surge current (10/350) µs | 6 kA |
| Total surge current (8/20) µs | 50 kA |
| Max. backup fuse with V-type through wiring | 80 A (gL/gG) |
| Max. backup fuse with branch wiring | 200 A (gL/gG) |
| Ambient conditions | |
| Degree of protection | IP20 (Only when all disconnects are closed) |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Air clearances and creepage distances | |
| Standards/regulations | EN 60664-1 / EN 61643-1 |
| Mounting type | DIN rail mounting with additional retaining screw |
| Item number | 2906326 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | CL1151 |
| GTIN | 4055626064635 |
| Weight per piece (including packing) | 222.222 g |
| Weight per piece (excluding packing) | 222.222 g |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27171202 |
ETIM
| ETIM 9.0 | EC000941 |
UNSPSC
| UNSPSC 21.0 | 39121620 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
MPB 18/1-57 - Wiring bridge 2809238
-
EB 56-18 - Insertion bridge 3009299
-
TSD-M 6NM - Torque screwdriver 1212226
-
TSD-M 3NM - Torque screwdriver 1212225
-
SZS 0,8X4,0 VDE - Screwdriver 1212508
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SF-BIT-SL 1,2X6,5-70 - Screw insert 1212577
-
SF-BIT-SL 1,0X4,0-70 - Screw insert 1212754
-
VAL-MS 75 VF ST - Type 2 surge protection plug 2805318
-
VAL-MS 350 VF ST - Type 2 surge protection plug 2856595
Your advantages
With floating remote indication contact
Zero leakage current
3-Mode equalizer protection
Field wire disconnect
Pass-through for field-to-house isolation
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520