VAL-MS 1+1-BE/FM/HD
-
Type 2 surge protection base element
2920418
Base element for type 2 arresters of the VALVETRAB MS product range, with remote indication contact. Version for 1-phase power supply with separate installation of N and PE conductors.
Product details
Product type | Base element |
Product family | VALVETRAB MS |
Type | DIN rail module, two-section, divisible |
Number of positions | 2 |
Surge protection fault message | Remote indication contact |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 240 V AC (1P/N/PE) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Maximum operating voltage Umax. AC | 250 V AC |
Max. operating current Imax | 1.5 A AC (250 V AC) |
1.5 A DC (30 V DC) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross-section flexible min. | 1.5 mm² |
Conductor cross-section flexible max. | 25 mm² |
Conductor cross-section, rigid min. | 1.5 mm² |
Conductor cross-section, rigid max. | 35 mm² |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible min. | 0.14 mm² |
Conductor cross-section flexible max. | 1.5 mm² |
Conductor cross-section, rigid min. | 0.14 mm² |
Conductor cross-section, rigid max. | 1.5 mm² |
Width | 35.6 mm |
Height | 99 mm |
Depth | 51.5 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | 1L-N & N-PE |
Nominal frequency fN | 50 Hz (60 Hz) |
Rated load current IL | 80 A (Serial through wiring at 16 mm²) |
Max. backup fuse with V-type through wiring | 80 A AC (gG) |
Max. backup fuse with branch wiring | 200 A AC (gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 60664-1 / IEC 61643-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
DIN EN 61643-11/A11 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Standards/specifications | DIN EN 61643-11/A11 |
Note | 2007 |
Mounting type | DIN rail: 35 mm |
Item number | 2920418 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | CL1322 |
GTIN | 4046356479158 |
Weight per piece (including packing) | 176.1 g |
Weight per piece (excluding packing) | 176.1 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
DK-BIC-35 - Feed-through terminal block 2749880
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F600X16/ 1GS - Wiring bridge 2818355
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520