VAL-ME 80/3+1/FM
-
Type 2 surge arrester
2800238
Integrated lightning current arrester for large inrush current protection according to Type 2/Class II, for use with 3-phase power supply networks in TT and TN systems.
Product details
Product type | Arrester combination |
Product family | VALVETRAB MS |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 30 V DC |
Max. operating current Imax | 1.5 A AC |
1.5 A DC | |
Max. required back-up fuse | 200 A (gL/gG) |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 18 mm |
Conductor cross-section flexible min. | 0.5 mm² |
Conductor cross-section flexible max. | 25 mm² |
Conductor cross-section, rigid min. | 0.5 mm² |
Conductor cross-section, rigid max. | 35 mm² |
Conductor cross-section AWG | 20 ... 2 |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible min. | 0.14 mm² |
Conductor cross-section flexible max. | 1.5 mm² |
Conductor cross-section, rigid min. | 0.14 mm² |
Conductor cross-section, rigid max. | 1.5 mm² |
Conductor cross-section AWG | 26 ... 16 |
Dimensional drawing |
|
Width | 142.4 mm |
Height | 98.7 mm |
Depth | 66 mm |
Flammability rating according to UL 94 | V-0 |
Nominal voltage UN | 230 V AC |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 385 V AC |
Maximum continuous operating voltage UC (N-PE) | 260 V AC |
Rated load current IL | 125 A |
Nominal discharge current In (8/20) µs (L-N) | 40 kA |
Nominal discharge current In (8/20) µs (N-PE) | 40 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 80 kA |
Maximum discharge current Imax (8/20) µs (N-PE) | 80 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A |
Voltage protection level Up (L-N) | ≤ 1.85 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (N-PE) | ≤ 100 ns |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Standards/specifications | GB 18802.1 |
Note | 2002 |
Mounting type | DIN rail: 35 mm |
Item number | 2800238 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CL1321 |
GTIN | 4046356554329 |
Weight per piece (including packing) | 928.3 g |
Weight per piece (excluding packing) | 811.3 g |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520