FLT 25-400
-
Type 1 surge protection device
2809717
Type 1 / Class I / B arrester (lightning current arrester) with arc chopping spark gap, 1-channel. Housing width: 17.5 mm (1 Div.)
Product details
IEC test classification | I |
T1 | |
EN type | T1 |
IEC power supply system | TN-S |
TN-C | |
TT | |
Type | DIN rail module, one-piece |
Number of positions | 1 |
Nominal frequency fN | 50 Hz |
60 Hz | |
Nominal voltage UN | 240 V AC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 14.5 mm |
Conductor cross-section flexible min. | 0.5 mm² |
Conductor cross-section flexible max. | 25 mm² |
Conductor cross-section, rigid min. | 0.5 mm² |
Conductor cross-section, rigid max. | 35 mm² |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 89.8 mm |
Depth | 65.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Mechanical data | |
Open side panel | No |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-N) | 400 V |
Maximum continuous operating voltage UC (L-PE) | 400 V |
Maximum continuous operating voltage UC (L-PEN) | 400 V |
Protective conductor current IPE | < 1 µA |
Nominal discharge current In (8/20) µs (L-N) | 25 kA |
Nominal discharge current In (8/20) µs (L-PEN) | 25 kA |
Follow current quenching capacity Ifi (L-N) | 2.5 kA |
Follow current quenching capacity Ifi (L-PEN) | 2.5 kA |
Voltage protection level Up (L-N) | ≤ 4 kV |
Voltage protection level Up (L-PE) | ≤ 4 kV |
Voltage protection level Up (L-PEN) | ≤ 4 kV |
Response time tA (L-N) | ≤ 100 ns |
Response time tA (L-PEN) | ≤ 100 ns |
Max. backup fuse with branch wiring | 125 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Permissible humidity (operation) | ≤ 95 % |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 / VDE 0675-6 |
Standards | |
Standards/regulations | VDE 0675-6 |
E DIN VDE 0675-6/A1 | |
E DIN VDE 0675-6/A2 | |
Standards/specifications | VDE 0675-6 |
Note | 1989 |
Standards/specifications | E DIN VDE 0675-6/A1 |
Note | 1996 |
Standards/specifications | E DIN VDE 0675-6/A2 |
Note | 1996 |
Mounting type | DIN rail: 35 mm |
Item number | 2809717 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | CL1131 |
GTIN | 4017918101350 |
Weight per piece (including packing) | 180 g |
Weight per piece (excluding packing) | 180 g |
Customs tariff number | 85363099 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
E/UK - End bracket 1201442
-
B-STIFT - Marker pen 1051993
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520