TP121XIT-10/3117C240 S00054
   - 
  Touch panel
    
      2400912
      
      
    
  
      Touch panel, 30.7 cm / 12.1"-TFT display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 262144 colors, Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Visu+, MPI.
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area | 
| Product type | Operator panel | 
| Computer data | |
| Processor | Xscale® PXA320, 806 MHz | 
| Operating system | Windows® CE 6.0 | 
| RAM | 128 MB SDRAM | 
| 1 MB SRAM | |
| Data storage system | NAND-Flash, 1 GB | 
| Display | |
| Display type | 30.7 cm / 12.1"-TFT | 
| Screen resolution | 800 x 600 Pixel(s) (SVGA) | 
| Touch technology | analog resistive (polyester) | 
| Display lighting type | LED | 
| Brightness | 360 cd/m² typical (adjustable) | 
| MTBF | 50000 h | 
| Color spectrum | 262144 colors | 
| Reading angle left | 80.00 ° | 
| Reading angle right | 80.00 ° | 
| Reading angle top | 60.00 ° | 
| Reading angle bottom | 80.00 ° | 
| Interfaces | 2x USB host 1.1 | 
| Optional interfaces | CF slot | 
| Network | 1 x Ethernet (10/100 Mbps), RJ45 | 
| Bus system | MPI | 
| User software | Visu+ | 
| Service life of battery | 5 years (typical) | 
| Supply | |
| Power supply unit | 24 V DC ±20 % | 
| Typical current consumption | 0.7 A | 
| Real-time clock | |
| Realtime clock | Yes | 
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) | 
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 50 °C | 
| Ambient temperature (storage/transport) | -25 °C ... 70 °C | 
| Altitude | 3000 m | 
| Permissible humidity (operation) | 20 % ... 85 % | 
| Shock | 15g, according to IEC 60068-2-27 | 
| Vibration (operation) | 1g, according to EN 60068-2-6 | 
| External dimensions | |
| Width / Height / Depth | 340 mm / 270 mm / 5 mm (Dimensions of the front plate) | 
| Installation dimensions | |
| Width / Height / Installation depth | 315 mm / 244 mm / 66 mm (Mounting cutout, depth with bus if bus system present in the device) | 
| Item number | 2400912 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | 02 | 
| Product key | DRCABC | 
| GTIN | 4055626105116 | 
| Weight per piece (including packing) | 2,500 g | 
| Weight per piece (excluding packing) | 2,500 g | 
| Customs tariff number | 84714100 | 
| Country of origin | DE | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-15 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      USB FLASH DRIVE - USB memory stick 2402809
- 
    
      VL 1 GB CF - Memory card 2913155
- 
    
      VL 4 GB CF - Memory card 2913157
- 
    
      VL 8 GB CF - Memory 2913158
- 
    
      12,1" DISPLAY PROTECTIVE FOIL - Protective foil 2701377
- 
    
      HMI BATTERY - Battery/accumulator 2701383
- 
    
      HMI SCB MOUNTING KIT 8 - Mounting material 2701387
- 
    
      HMI WALL MOUNTING KIT - Mounting material 2701380
- 
    
      MSTB 2,5/ 3-STF BD:1-3 - PCB connector 1896381
PHOENIX CONTACT S.A de C.V.
        
        Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520