UT 6-TMC M 15A
-
Thermal-magnetic device circuit breaker
0916612
Thermal-magnetic circuit breaker, 1-pos., for DIN rail mounting
Product details
Product type | Thermomagnetic device circuit breakers |
Product family | UT 6-TMC |
Type | DIN rail module, one-piece |
Number of positions | 1 |
Number of connections | 2 |
Number of rows | 1 |
No. of channels | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Fuse type | Automatic device |
Maximum power dissipation for nominal condition | ≤ 1.87 VA |
General | |
Operating voltage | 50 V AC ... 264 V AC (48 - 62 Hz) |
5 V DC ... 30.8 V DC | |
Rated voltage | 240 V AC (50/60 Hz) |
28 V DC | |
240 V AC (50/60 Hz) | |
28 V DC | |
Rated insulation voltage Ui | 440 V AC |
Rated current IN | 15 A |
Rated surge voltage | 2.8 kV |
Insulation resistance Riso | > 100 MΩ (main contact) |
Type of actuation | S type |
Tripping method | TM (thermal-magnetic) |
Tripping level | Trip-free mechanism (positive) |
Device resistance | 8.3 mΩ |
Required backup fuse | 25 A |
Rated short-circuit switching capacity Icn | 200 A (240 V AC) |
400 A (28 V DC) | |
Dielectric strength | 2000 V |
Switching cycles, max. | 6000 (at 1 x In) |
50 (at 1.5 x In) | |
40 (at 6 x In) | |
Fuse | M1 (normal blow) |
Power dissipation | ≤ 1.87 VA |
Temperature derating | 10.95 A DC (at -30 °C) |
10.95 A DC (at -20 °C) | |
11.7 A DC (at -10 °C) | |
12.6 A DC (at 0 °C) | |
13.5 A DC (at 10 °C) | |
15 A DC (at 23 °C) | |
15.45 A DC (at 30 °C) | |
16.2 A DC (at 40 °C) | |
16.65 A DC (at 50 °C) | |
18.15 A DC (at 60 °C) | |
Contact switching type | none |
Indicator/remote signaling | |
Connection name | Auxiliary contact |
Nominal cross section | 6.00 mm² |
Rated cross section AWG | 8 |
Connection method | Screw connection |
Level 1 above 1 below 1 | |
Screw thread | M4 |
Tightening torque | 1.5 ... 1.8 Nm |
Stripping length | 12 mm |
Conductor cross section rigid | 0.2 mm² ... 10 mm² |
Cross section AWG | 24 ... 8 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 10 mm² |
Conductor cross section, flexible [AWG] | 24 ... 8 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 6 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 6 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 4 mm² |
Nominal current | 15 A |
Nominal voltage | 240 V AC |
28 V DC | |
Nominal cross section | 6 mm² |
Main contact | |
Connection method | Screw connection |
Screw thread | M4 |
Tightening torque | 1.5 Nm ... 1.8 Nm |
Stripping length | 12 mm |
Conductor cross section flexible | 0.2 mm² ... 10 mm² |
Conductor cross section rigid | 0.2 mm² ... 10 mm² |
Conductor cross section AWG | 24 ... 8 |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 4 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 6 mm² |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 6 mm² |
Width | 12.3 mm |
Height | 85.5 mm |
Depth | 89.5 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PA66 |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Degree of protection | IP40 (Actuation area) |
IP20 (Connection area) | |
Ambient temperature (operation) | -30 °C ... 60 °C |
Altitude | 2000 m (acc. to EN 60934) |
Standards/specifications | EN 60934 |
Standards/specifications | UL 1077 |
Standards/specifications | CSA 22.2 |
Note | No. 235 |
Mounting type | DIN rail: 35 mm |
Item number | 0916612 |
Packing unit | 6 pc |
Minimum order quantity | 6 pc |
Sales key | 02 |
Product key | CLA122 |
GTIN | 4046356449489 |
Weight per piece (including packing) | 64.42 g |
Weight per piece (excluding packing) | 64.42 g |
Customs tariff number | 85362010 |
Country of origin | CZ |
ECLASS
ECLASS-13.0 | 27140401 |
ETIM
ETIM 9.0 | EC003538 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | da820acc-0688-4d22-aa95-fbfb188986ed |
EF3.0 Climate Change | |
CO2e kg | 1.033 kg CO2e |
Compatible products
-
FBS 2-6 - Plug-in bridge 3030336
-
FBS 3-6 - Plug-in bridge 3030242
-
FBS 4-6 - Plug-in bridge 3030255
-
FBS 5-6 - Plug-in bridge 3030349
-
FBS 10-6 - Plug-in bridge 3030271
-
FBS 20-6 - Plug-in bridge 3030365
-
UC-TM 12 - Marker for terminal blocks 0819194
-
ZB 12:UNPRINTED - Zack marker strip 0812120
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
SZS 0,8X4,0 VDE - Screwdriver 1212508
Your advantages
Simple feed-in due to bridging capability
using CLIPLINE complete accessories
High system availability, thanks to easy resetting
Quick and easy identification with large-area marking options
The right device for every application, thanks to a nominal current range of 0.5 to 16 A
Space savings of 30 % compared to miniature circuit breakers owing to the compact width of 12.3 mm
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520