UTRE 6-2 - Plug-in test socket
3069907

Plug-in test socket, nom. voltage: 400 V, nominal current: 24 A, number of connections: 8, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: DIN rail mounting, color: gray

Product details