PTRE 6/6+1
-
Test terminal strip
3069122
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, number of connections: 14, number of positions: 7, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, mounting type: DIN rail mounting, color: gray
Product details
| Number of positions | 7 |
| Pitch | 8.2 mm |
| Number of connections | 14 |
| Number of rows | 1 |
| Potentials | 7 |
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 4 kV |
| Test surge voltage | 5 kV |
| Nominal cross section | 6 mm² |
| 1 level | |
| Connection method | Push-in connection |
| Stripping length | 12 mm |
| Internal cylindrical gage | A5 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
| Cross section AWG | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 10 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Nominal cross section | 6 mm² |
| Nominal current | 24 A |
| Maximum load current | 30 A (with 6 mm² conductor cross-section) |
| Nominal voltage | 400 V |
| 1 level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 1 mm² ... 10 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1 mm² ... 6 mm² |
| Pitch | 8.2 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | DIN rail mounting |
| Item number | 3069122 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | 02 |
| Weight per piece (excluding packing) | 99.99 g |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27250304 |
| ECLASS-15.0 | 27250304 |
ETIM
| ETIM 9.0 | EC002555 |
UNSPSC
| UNSPSC 21.0 | 20122006 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-8 - Plug-in bridge 3030297
-
FBS 4-8 - Plug-in bridge 3030307
-
FBS 5-8 - Plug-in bridge 3030310
-
FBS 10-8 - Plug-in bridge 3030323
-
FBS 6-8 - Plug-in bridge 3032470
-
FBS 1/3-8 - Plug-in bridge 3032363
-
FBS 1/4-8 - Plug-in bridge 3032376
-
FBS 1/3/5-8 - Plug-in bridge 3032389
-
FBS 1/4/7/10-8 - Plug-in bridge 3032402
-
FBS 1/5-8 - Plug-in bridge 3032381
-
FBSRH 2-8 - Short-circuit connector 3033802
-
FBSRH 3-8 - Short-circuit connector 3033803
-
FBSRH 4-8 - Short-circuit connector 3033804
-
FBS 2-8 CT - Plug-in bridge 3033830
-
FBS 3-8 CT - Plug-in bridge 3033831
-
FBS 4-8 CT - Plug-in bridge 3033832
-
FBS 10-8 CT - Plug-in bridge 3033833
-
FBS 2-8 BU - Plug-in bridge 3032567
-
FBS 3-8 BU - Plug-in bridge 3032570
-
FBS 4-8 BU - Plug-in bridge 3032583
-
FBS 5-8 BU - Plug-in bridge 3032596
-
FBS 6-8 BU - Plug-in bridge 3032677
-
FBS 10-8 BU - Plug-in bridge 3032606
-
SF-SL 0,8X4,0-100 - Screwdriver 1212551
-
SF-SL 0,8X4,0-100 S-VDE - Screwdriver 1212588
-
PAI-4-FIX BU - Test adapter 3032729
-
PAI-4-FIX OG - Test adapter 3034455
-
PAI-4-FIX YE - Test adapter 3032745
-
PAI-4-FIX RD - Test adapter 3032732
-
PAI-4-FIX GN - Test adapter 3032758
-
PAI-4-FIX BK - Test adapter 3032774
-
PAI-4-FIX GY - Test adapter 3032790
-
PAI-4-FIX VT - Test adapter 3032761
-
PAI-4-FIX BN - Test adapter 3032787
-
PAI-4-FIX WH - Test adapter 3032797
-
PAIS-4-FIX GY - Test adapter 3032791
-
PAIS-4-FIX BK - Test adapter 3032792
-
PAIS-4-FIX RD - Test adapter 3032793
-
PAIS-4-FIX BU - Test adapter 3032798
-
PAIS-4-FIX YE - Test adapter 3032799
-
PAIS-4-FIX GN - Test adapter 3032801
-
PAIS-4-FIX VT - Test adapter 3032802
-
ZB 8:UNBEDRUCKT - Zack marker strip 1052002
-
ZB 8 CUS - Zack marker strip 0825011
-
UC-TM 8 - Marker for terminal blocks 0818072
-
UC-TM 8 CUS - Marker for terminal blocks 0824597
-
UCT-TM 8 - Marker for terminal blocks 0828740
-
UCT-TM 8 CUS - Marker for terminal blocks 0829616
-
ZB 8,LGS:FORTL.ZAHLEN - Zack marker strip 1052015
-
ZB 8,QR:FORTL.ZAHLEN - Zack marker strip 1052028
-
ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520