cULus Recognized
Approval ID: E60425cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 31 A | |||
C | ||||
600 V | 31 A | |||
F | ||||
690 V | 31 A |
El contenido que está viendo se ha elaborado a la medida de México. Ver contenido de Estados Unidos | Seleccionar otro país
Test plug, nom. voltage: 400 V, nominal current: 20 A, number of positions: 5, Rated cross section: 2.5 mm2, color: gray
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 31 A | |||
C | ||||
600 V | 31 A | |||
F | ||||
690 V | 31 A |