IBS VME6H SC/I-T
-
Termination board
2722852
Termination board for 6 HE-VME bus systems, with electrical isolation
Product details
Product type | PLC controller board |
Format | 6 rack units, 1 slot |
IEC 61131 runtime system | |
Data storage system | MPM, base address adjustable |
INTERBUS-Master | |
Number of devices with parameter channel | max. 62 |
Local diagnostics | |
Monitored function | Operating status |
Optical representation | 3 LEDs |
Local diagnostics | Operating status 3 LEDs |
Error status 2 LEDs | |
Transmission medium | Copper |
Maximum power dissipation for nominal condition | max. 3 W |
Supply | |
Supply voltage | 5 V DC |
Supply voltage range | 4.9 V DC ... 5.3 V DC |
Residual ripple | 0.1 VPP |
Typical current consumption | 590 mA |
Connection method | Via VMEbus connector P1 |
Interrupts | Level 1-7, vector 0 - 255 |
INTERBUS remote bus | |
Connection method | 9-pos. D-SUB female connector (optionally optical fiber possible via interface converters) with electrical isolation |
Parameterization/operation/diagnostics | |
Connection method | RS-232-C, D-SUB 9-pos. male connector |
Host system | |
Connection method | VMEbus systems, VMEbus connector P1 (IEC 603-2) |
Ambient conditions | |
Degree of protection | IP00 |
Mounting type | In the host system |
Item number | 2722852 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 01 |
Product key | DRSAAA |
GTIN | 4017918141202 |
Weight per piece (including packing) | 486.4 g |
Weight per piece (excluding packing) | 486.4 g |
Customs tariff number | 85389005 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520