IBS PCI SC-LK
-
Termination board
2700318
Product details
| Product type | PC controller board |
| Type | PC card |
| Format | Short plug-in card, 1-slot |
| Control system | IBM-compatible PCs with PCI slot |
| Operating system | Windows NT |
| Windows 2000 | |
| Windows XP | |
| Windows 7 (64 bit) | |
| Windows 8/10 (32 & 64 bit) | |
| Venturcom RTX 5.x | |
| Further types on request | |
| Addressable areas | |
| I/O | 16 bytes I/O, PnP |
| INTERBUS-Master | |
| Number of devices with parameter channel | max. 126 (512 words) |
| Local diagnostics | |
| Designation | SC, HF, PF, BSA, FAIL |
| Monitored function | INTERBUS |
| Optical representation | Status display via LED |
| Functionality | |
| Control system | IBM-compatible PCs with PCI slot |
| System requirements | |
| Configuration tool | CMD from version 4.5x |
| Config+ from version 1.00 onwards | |
| Diagnostics tool | DIAG+ from version 1.0x |
| Application interface | HFI |
| OPC | |
| DDI | |
| Driver | Windows NT |
| Windows 2000 | |
| Windows XP | |
| Windows 7 (64 bit) | |
| Windows 8/10 (32 & 64 bit) | |
| Venturcom RTX 5.x | |
| Further types on request | |
| Local diagnostics | SC, HF, PF, BSA, FAIL INTERBUS Status display via LED |
| Transmission medium | FO |
| Maximum power dissipation for nominal condition | max. 3.5 W |
| Supply | |
| Supply voltage | 5 V DC |
| Supply voltage range | ± 5 % (including ripple) |
| Residual ripple | 5 % |
| Typical current consumption | 0.7 A |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 6 (EN 61131-2 type 1) |
| Connection technology | FLK cable connector (14-pos.) |
| Nominal input voltage UIN | 24 V DC |
| Digital: | |
| Output name | Digital outputs |
| Connection technology | FLK cable connector (14-pos.) |
| Number of outputs | 2 |
| Output voltage | 24 V DC |
| Maximum output current per channel | 0.5 A |
| Interrupts | 1 IRQ, PnP |
| INTERBUS remote bus | |
| Connection method | Fiber optic |
| Transmission speed | 500 kbps |
| Parameterization/operation/diagnostics | |
| Connection method | RS-232-C, Mini-DIN female |
| Transmission speed | 500 kbps500 kbps 2 Mbps |
| Host system | |
| Connection method | PCI bus, 32 bit, 33 MHz, 5 V |
| Direct I/Os | |
| Connection method | 14-pos. FLK pin strip |
| Width | 168 mm |
| Height | 107 mm |
| Depth | 20 mm |
| External dimensions | |
| Width / Height / Depth | 168 mm / 107 mm / 20 mm (short plug-in card, 1 slot) |
| Ambient conditions | |
| Degree of protection | IP20 (Must be installed in a device with IP20) |
| Ambient temperature (operation) | 0 °C ... 55 °C (acc. to EN 60204-1) |
| Ambient temperature (storage/transport) | -25 °C ... 75 °C (acc. to EN 60204-1) |
| Permissible humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Air pressure (operation) | 860 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3000 m above sea level) |
| Mounting type | In the host system |
| Item number | 2700318 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 01 |
| Product key | DREABA |
| GTIN | 4046356535939 |
| Weight per piece (including packing) | 179 g |
| Weight per piece (excluding packing) | 179 g |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
Compatible products
-
-
FLK 14/EZ-DR/ 50/KONFEK - Cable 2288901
-
IBS CMD SWT G4 E - Configuration and diagnostic software 2721442
-
IBS CMD SWT G4 - Configuration and diagnostic software 2721439
-
DIAG+ - Configuration and diagnostic software 2730307
-
COM CAB MINI DIN - Connecting cable 2400127
-
IBS OPC SERVER - Programming software 2729127
-
CONFIG+ OEM - Configuration and diagnostic software 2700779
-
CONFIG+ DEMO - Configuration and diagnostic software 2868046
-
CONFIG+ - Configuration and diagnostic software 2868059
-
CONFIG+ CPY - Configuration and diagnostic software 2868062
Your advantages
External 24 V DC power supply
Installation of several cards in a PC with monitoring of multiple INTERBUS lines
Parameterization and diagnostics with Diag+
Compatible driver
Access to INTERBUS system data and controller data via visualization stations
INTERBUS parameter channel (PCP) supported
Access to high-level language applications via HFI
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520