PT-IQ-4X1-5DC-P
-
Surge protection plug
2800811
Surge protection plug with integrated multi-stage status indicator on the module for four signal wires with common reference potential. Nominal voltage: 5 V DC
Product details
| General | |
| Note | Remote signaling as well as the power supply are established by inserting the connector into the base element. |
| Product type | Surge protection for MCR technology |
| Product family | PLUGTRAB IQ |
| Type | Male |
| Surge protection fault message | Optical, multi-stage |
| Nominal voltage UN | 5 V DC |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.7 mm |
| Height | 45 mm |
| Depth | 53.4 mm |
| Horizontal pitch | 1 Div. |
| Complete module width | 17.7 mm |
| Complete module height | 91.1 mm |
| Complete module depth | 77.5 mm |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA 6.6 |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
| Nominal voltage UN | 5 V DC |
| Maximum continuous operating voltage UC | 6 V DC |
| 4 V AC | |
| Rated current | 700 mA (50 °C) |
| Surge protection fault message | Optical, multi-stage |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 |
| Mounting type | on base element |
| Item number | 2800811 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | CL2151 |
| GTIN | 4046356745086 |
| Weight per piece (including packing) | 76.1 g |
| Weight per piece (excluding packing) | 76.1 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520