PT 2X1-12DC/FM-ST
-
Surge protection plug
2920117
Surge protection plug with integrated diagnostic and status indicator on the module and remote indication contact for two signal wires with common reference potential. Nominal voltage: 12 V DC
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Surge protection for MCR technology |
Product family | PLUGTRAB PT |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
VDE requirement class | C1 |
C2 | |
C3 | |
D1 | |
Type | Male |
Surge protection fault message | Optical, remote indicator contact |
Nominal voltage UN | 12 V DC |
Indicator/remote signaling | |
Switching function | N/C contact |
Maximum operating voltage Umax. AC | 250 V AC |
Max. operating current Imax | 0.2 A (250 V AC) |
0.2 A (220 V DC) | |
1 A (60 V AC) | |
1 A (60 V DC) |
Connection method | Screw connection (in connection with the base element) |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 44.8 mm |
Depth | 51.7 mm |
Horizontal pitch | 1 Div. |
Complete module width | 17.7 mm |
Complete module height | 90 mm |
Complete module depth | 65.5 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 13 V DC |
9 V AC | |
Rated current | 300 mA (45 °C) |
Operating effective current IC at UC | ≤ 5 µA |
Protective conductor current IPE | ≤ 1 µA (with PT 2X1+F-BE) |
≤ 10 µA (Directly grounded) | |
Nominal discharge current In (8/20) µs (line-ground) | 10 kA |
Pulse discharge current Iimp (10/350) µs | 2.5 kA (per path) |
Total discharge current ITotal (8/20) µs | 20 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA |
Nominal pulse current Ian (10/1000) µs (line-earth) | 70 A (25 °C / 1x) |
50 A (25 °C) | |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 25 V |
≤ 600 V (with PT 2X1+F-BE) | |
Output voltage limitation at 1 kV/µs (line-signal ground) spike | ≤ 25 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 19 V |
Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 19 V |
Residual voltage at In (conductor-ground) | ≤ 18 V |
Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 23 V |
Voltage protection level Up (line-earth) | ≤ 19 V (C1 - 500 V / 250 A) |
≤ 19 V (C3 - 25 A) | |
Voltage protection level Up (line-signal ground) | ≤ 19 V (C1 - 500 V / 250 A) |
≤ 19 V (C3 - 25 A) | |
Response time tA (line-earth) | ≤ 1 ns |
Input attenuation aE, asym. | typ. 0.5 dB (≤ 600 kHz / 50 Ω) |
typ. 0.2 dB (≤ 200 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), asym. (siganl ground) in 50 Ω system | typ. 3 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system | typ. 1 MHz |
Resistance per path | 4.7 Ω (7-8/11-12) |
Surge protection fault message | Optical, remote indicator contact |
Max. required back-up fuse | 315 mA (T) |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 2.5 kA | |
C3 - 25 A | |
Alternating current carrying capacity (line-earth) | 5 A - 1 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
VDE requirement class | C1 |
C2 | |
C3 | |
D1 | |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
DIN EN 61643-21 | |
IEC 61643-21 | |
DIN EN 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2002 |
Mounting type | on base element |
Item number | 2920117 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | CL2112 |
GTIN | 4046356154055 |
Weight per piece (including packing) | 30.04 g |
Weight per piece (excluding packing) | 27.15 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 6abbf842-1a53-4ebe-aa8c-71a1d7d0b593 |
Compatible products
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ZBN 18 CUS - Zack marker strip 0825059
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Permanent protective device monitoring with optical signaling via LED
Maximum ease of maintenance, thanks to the 2-piece design
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
Easy selection for all possible demands in MCR applications with a complete product portfolio
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520