TTC-6P-2X1-12DC-UT-I
-
Surge protection device
2908201
Surge protection, consisting of protective plug and base element, with integrated status indicator for two signal wires with common reference potential, e.g., Digital IN/OUT. Can be used in safety-related circuits up to SIL 3.
Product details
Product type | Surge protection for MCR technology |
Product family | TERMITRAB complete |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, two-section, divisible |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 12 V DC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm +0.1 mm |
Height | 105.8 mm |
Depth | 100 mm (incl. DIN rail 7.5 mm) |
Color (Base element) | gray (RAL 7042) |
Color (Male connector) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PBT |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 15 V DC |
10 V AC | |
Rated current | 600 mA (56 °C) |
Operating effective current IC at UC | ≤ 100 µA |
Protective conductor current IPE | ≤ 200 µA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 0.5 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Voltage protection level Up (line-earth) | ≤ 145 V (C1 - 1 kV / 500 A) |
≤ 285 V (C2 - 10 kV / 5 kA) | |
≤ 25 V (C3 - 25 A) | |
≤ 30 V (C3 - 100 A) | |
Voltage protection level Up static (line-earth) | ≤ 35 V (C1 - 1 kV / 500 A) |
≤ 105 V (C2 - 10 kV / 5 kA) | |
Response time tA (line-earth) | ≤ 1 ns |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 140 kHz / 150 Ω) |
Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 440 kHz |
Capacity (Core-Earth) | typ. 5.2 nF |
Resistance per path | 1.65 Ω ±20 % |
Surge protection fault message | optical |
Max. required back-up fuse | 630 mA (FF) |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 500 A | |
Pulse reset time (line-earth) | ≤ 30 ms |
Additional technical data | |
Max. total discharge current I total max (8/20) µs | 20 kA (1x) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-21 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
EN 61643-21 | |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | DIN rail: TH 35 - 7.5 mm |
Item number | 2908201 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | CL2161 |
GTIN | 4055626282855 |
Weight per piece (including packing) | 45.8 g |
Weight per piece (excluding packing) | 40.06 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 7db6ff5e-6064-4033-8cdb-e0c0ad9a3507 |
Compatible products
-
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
CLIPFIX 35-5 - End bracket 3022276
-
TTC-6-FMRS-UT - Remote signaling set 2907810
-
TTC-6-FC-UT - Fuse holder 1054762
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
TTC-6P-2X1-12DC-I-P - Surge protection plug 2907842
Your advantages
Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520