TT-URTK/S-110DC
-
Surge protection device
2788362
Disconnect terminal block with surge voltage fine protection, nominal voltage: 110 V DC, for mounting on NS 32 or NS 35/7.5, closed housing, terminal width: 8.2 mm, terminal height: 51.5 mm
Product details
| Product type | Surge protection for MCR technology |
| Type | Single-level terminal block with disconnect slide |
| Number of positions | 1 |
| Surge protection fault message | none |
| Nominal voltage UN | 110 V DC |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Conductor cross-section flexible min. | 0.5 mm² |
| Conductor cross-section flexible max. | 6 mm² |
| Conductor cross-section, rigid min. | 0.5 mm² |
| Conductor cross-section, rigid max. | 10 mm² |
| Width | 8.2 mm |
| Height | 51.5 mm |
| Length | 72 mm |
| Flammability rating according to UL 94 | V2 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Direction of action | Line-Earth Ground |
| Maximum continuous operating voltage UC | 128 V DC |
| 90 V AC | |
| Maximum continuous voltage UC (line-earth) | 128 V DC |
| 90 V AC | |
| Protective conductor current IPE | ≤ 5 µA |
| Nominal discharge current In (8/20) µs (line-ground) | 38 A |
| Total surge current (8/20) µs | 38 A |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 38 A |
| Nominal pulse current Ian (10/1000) µs (line-earth) | 7.2 A |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 190 V |
| Residual voltage at In (conductor-ground) | ≤ 230 V |
| Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 7 MHz |
| Capacity (Core-Earth) | ≤ 0.43 nF |
| Surge protection fault message | none |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Mounting type | DIN rail: 35 mm |
| Item number | 2788362 |
| Packing unit | 50 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | CL2229 |
| GTIN | 4017918071509 |
| Weight per piece (including packing) | 36.94 g |
| Weight per piece (excluding packing) | 36.94 g |
| Customs tariff number | 85363099 |
| Country of origin | GR |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 1/3/5-8 - Insertion bridge 3072341
-
B-STIFT - Marker pen 1051993
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520