TT-UK5/220AC
-
Surge protection device
2794783
Terminal block with surge voltage fine protection between clamping connector and DIN rail, nominal voltage: 220 V AC, for mounting on NS 32 or NS 35/7.5, terminal width: 6.2 mm, terminal height: 47 mm
Product details
Product type | Surge protection for MCR technology |
Type | Single-level terminal block |
Surge protection fault message | none |
Nominal voltage UN | 220 V AC |
Connection method | Screw terminal blocks |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 4 mm² |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 4 mm² |
Width | 6.2 mm |
Height | 47 mm |
Length | 42.5 mm |
Flammability rating according to UL 94 | V2 |
Housing material | PA |
Mechanical data | |
Open side panel | Yes |
Direction of action | Line-Earth Ground |
Protective conductor current IPE | ≤ 5 µA |
Nominal discharge current In (8/20) µs (line-line) | 13 A (at 25 °C) |
Nominal pulse current Ian (10/1000) µs (line-line) | 3.5 A (at 25 °C) |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 570 V |
Residual voltage at In (conductor-conductor) | ≤ 776 V |
Response time tA (line-line) | ≤ 1 ns |
Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | 15 MHz (typical) |
Capacity (Core-Core) | 180 pF (typical) |
Surge protection fault message | none |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Item number | 2794783 |
Packing unit | 50 pc |
Minimum order quantity | 1 pc |
Product key | CL2228 |
GTIN | 4017918118853 |
Weight per piece (including packing) | 11.22 g |
Weight per piece (excluding packing) | 11.22 g |
Country of origin | GR |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
B-STIFT - Marker pen 1051993
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
D-TERMITRAB-UK 5 - End cover 2794990
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520