MT-2/1-S- 24DC
-
Surge protection device
2765699
Rail-mountable module with surge voltage fine protection, mounting on NS 35/7.5. Nominal voltage: 24 V DC, housing width: 12.5 mm
Product details
Product type | Surge protection for MCR technology |
IEC test classification | C1 |
C2 | |
C3 | |
Type | DIN rail module, one-piece |
Number of positions | 2 |
Surge protection fault message | none |
Wire pairs per module | 1 |
Nominal voltage UN | 24 V DC |
Connection method | Screw terminal block |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 12.4 mm |
Height | 77.5 mm |
Depth | 55 mm |
Color | black (RAL 9005) |
silver-colored | |
Flammability rating according to UL 94 | V-0 |
Housing material | PA |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line |
Maximum continuous operating voltage UC | 30 V DC |
21 V AC | |
Rated current | 6 A |
Operating effective current IC at UC | ≤ 10 µA |
Nominal discharge current In (8/20) µs (line-line) | 1.5 kA |
Total discharge current ITotal (8/20) µs | 1.5 kA |
Max. discharge current Imax (8/20) µs maximum (line-line) | 1.5 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 185 A |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 55 V |
Residual voltage at In (conductor-conductor) | ≤ 95 V |
Response time tA (line-line) | ≤ 1 ns |
Capacity (Core-Core) | typ. 7 nF |
Surge protection fault message | none |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 2 kV / 1 kA | |
C3 - 100 A |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 |
Mounting type | DIN rail: 35 mm |
Item number | 2765699 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | CL2251 |
GTIN | 4017918066543 |
Weight per piece (including packing) | 34.46 g |
Weight per piece (excluding packing) | 31.45 g |
Customs tariff number | 85363099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ETIM
ETIM 9.0 | EC001625 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 1b41c977-25c4-43cf-a7c3-d1b2b2f7b673 |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520