D-LAN-19"-24
-
Surge protection device
2838791
19" rack with 24 surge protected ports for data interfaces in Ethernet (1000Base-T), Token Ring and FDDI/CDDI networks in acc. with Class D/EN 50173 (CAT5e), connection on the protective device: RJ45 sockets
Product details
Product type | Surge protection for information technology |
Product family | DATATRAB |
IEC test classification | C1 |
C2 | |
C3 | |
B3 | |
Type | 19" rack patch module |
Number of positions | 24 |
Surge protection fault message | none |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Connection method | RJ45 |
Dimensional drawing |
|
Width | 483 mm |
Height | 44 mm |
Rack unit | 1 U |
Depth | 160 mm |
Color | Steel/stainless steel color |
copper color | |
Housing material | Sheet steel |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 6 V DC |
Rated current | 1.5 A (25 °C) |
Operating effective current IC at UC | ≤ 1 mA |
Protective conductor current IPE | ≤ 1 mA (jumper 2 unplugged) |
Nominal discharge current In (8/20) µs (line-line) | 350 A |
Nominal discharge current In (8/20) µs (line-ground) | 350 A |
Nominal discharge current In (8/20) µs (shield-ground) | 2.5 kA (with insulated housing) |
Total discharge current ITotal (8/20) µs | 10 kA |
Nominal pulse current Ian (10/1000) µs (line-line) | 100 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 20 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 30 V (J2 plugged) |
≤ 170 V (J2 unplugged) | |
Output voltage limitation at 1 kV/µs(shield-ground) static | ≤ 700 V (with insulated shield) |
Residual voltage at In (conductor-conductor) | ≤ 65 V |
Residual voltage at In (conductor-ground) | ≤ 45 V (J2 ON) |
≤ 220 V (J2 OFF) | |
Residual voltage at In (shield-ground) | ≤ 700 V |
Voltage protection level Up (line-line) | ≤ 50 V (C1 - 500 V / 250 A) |
Voltage protection level Up (line-earth) | ≤ 40 V (C1 - 500 V / 250 A (J2 ON)) |
≤ 180 V (C1 - 500 V / 250 A (J2 OFF)) | |
Voltage protection level Up (shield-ground) | ≤ 800 V (with insulated housing) |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 1 ns |
Response time tA (line-shield) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 1 dB (≤ 100 MHz) |
Near-end crosstalk attenuation | typ. 36 dB (100 Ω system / 100 MHz) |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | > 100 MHz |
Capacity (Core-Core) | typ. 20 pF |
Capacity (Core-Earth) | typ. 1 pF |
Surge protection fault message | none |
Impulse durability (line-line) | C1 - 500 V / 250 A |
Impulse durability (line-earth) | C1 - 500 V / 250 A |
Impulse durability (shield-ground) | C2 - 4 kV/2 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
DIN EN 50173-1 | |
IEC 61643-21 | |
DIN EN 50173-1 | |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | 19" rack |
Item number | 2838791 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | CL3111 |
GTIN | 4017918959968 |
Weight per piece (including packing) | 3,094 g |
Weight per piece (excluding packing) | 3,091 g |
Customs tariff number | 85363099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171503 |
ECLASS-15.0 | 27171503 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 10a92cab-9157-4759-a7d8-d3eb19c6cf2b |
Compatible products
Your advantages
Space saving with low installed height (1RU)
Easy network integration via RJ45 jacks
Can be used in applications up to 1 Gbps with adapted protective circuit
Easy to extend with the modular design
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520