CTNC-UFB-5DC/E
-
Surge protection device
2762087
Attachment plug with surge voltage coarse and fine protection, for coaxial signal interfaces with floating shield, signal voltage 5 V. Connection: TNC socket/plug
Product details
Product type | Surge protection for transceiver systems |
IEC test classification | C2 |
C3 | |
VDE requirement class | C2 |
C3 | |
Type | Intermediate plug |
Surge protection fault message | none |
Nominal voltage UN | 5 V DC |
Connection method | TNC 50 Ω |
Dimensional drawing |
|
Width | 25.4 mm |
Height | 25.4 mm |
Depth | 93 mm |
Housing material | Aluminum |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Maximum continuous voltage UC | 5 V DC |
Maximum continuous voltage UC (line-earth) | 5 V DC |
Operating effective current IC at UC | ≤ 300 µA |
Nominal discharge current In (8/20) µs (line-signal ground) | 10 kA |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 13 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 500 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 500 V |
Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 13 V |
Residual voltage at In (line-signal ground) | ≤ 10 V |
Voltage protection level Up (line-earth) | ≤ 500 V |
Voltage protection level Up (line-signal ground) | ≤ 13 V |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-signal ground) | ≤ 500 ns |
Cut-off frequency fg (3 dB), asym. (PE) in 50 Ω system | 170 MHz |
Resistance per path | 22 Ω |
Surge protection fault message | none |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
VDE requirement class | C2 |
C3 | |
Standards Information technology specification | |
Standards/regulations | Draft IEC 64644-1 |
E VDE 0845-3-1 | |
Draft IEC 64644-1 | |
E VDE 0845-3-1 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2762087 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | CL3313 |
GTIN | 4017918064839 |
Weight per piece (including packing) | 114.18 g |
Weight per piece (excluding packing) | 106.796 g |
Customs tariff number | 85363099 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520