SPE-T1-STSM-180 - SPE PCB connector
1163798

SPE PCB connector, design: IEC 63171-2, degree of protection: IP20, number of positions: 2, 1 Gbps, CAT B (ISO/IEC 63171), material: Metal, connection method: THR solder connection, cable outlet: straight, Single Pair Ethernet

Product details









Compatible products



Your advantages

Compact design for maximum space savings
Connectors in accordance with IEC 63171-2
THR solderable
Robust industrial design
360° shielding
Data transmission up to 600 MHz

Frequently asked questions


For which IEEE Single Pair Ethernet standard can the connector be used?

The SPE standards are defined in accordance with IEEE 802.3 in the following table.... View more

The SPE standards are defined in accordance with IEEE 802.3 in the following table.

View less

For which processes can SPE connectors be used?

The connectors are suitable for automated reflow processing with pick-and-place.


Can I also use the SPE connectors in a railway environment?

Information on use in railway environments can be found in the “Mechanical properties” for the item.


Where can I find relevant design-in data?

For more information on design-in, refer to the technical drawings under “Downloads”.