WMS 6,4 (EX10)R BK CUS
-
Shrink sleeve
0800728
Shrink sleeve, Roll, black, cable diameter range: 2.1 ... 6.4 mm: user-defined, perforated or cut, mounting type: slide-on, text field height: 30000 mm, text field width: 10 mm
Product details
Compatible products
Your advantages
Individual labels can be ordered with a maximum length of 30 mm
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531