SAC-12P-MS/ 2,5-PVC SCO
-
Sensor/actuator cable
1425562
Sensor/actuator cable, 12-position, PVC, black RAL 9005, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 2.5 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 1.5 A |
Conductor connection | |
Tightening torque | 0.4 Nm |
Connection 1 | |
Type | Plug straight M12 SPEEDCON |
Number of positions | 12 |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | free cable end |
Cable length | 2.5 m |
PVC black [PVC] | |
Dimensional drawing |
|
Number of positions | 12 |
Shielded | no |
Cable type | PVC black [PVC] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 12x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 1 mm ±0.05 mm (Signal line) |
External cable diameter | 5.80 mm |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red, black, violet, gray/pink, red/blue |
Overall twist | 12 wires twisted in layers |
Max. conductor resistance | ≤ 142 Ω/km (at 20 °C) |
Insulation resistance | > 10 MΩ*km |
Nominal voltage, cable | 250 V |
Test voltage Core/Core | 1500 V AC |
Smallest bending radius, fixed installation | 29 mm |
Smallest bending radius, movable installation | 87 mm |
Flame resistance | DIN EN 50265-2-1 |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -25 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1425562 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Sales key | 02 |
Product key | AF1CGA |
GTIN | 4055626415468 |
Weight per piece (including packing) | 141.2 g |
Weight per piece (excluding packing) | 141.2 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ETIM
ETIM 8.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520