SACB-6/12- 5,0PUR
-
Distributor box
1680908
Distributor box, connection method: M12 socket Plastic, number of slots: 6, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no
Product details
Product type | Distributor box |
Number of positions | 5 |
Number of slots | 6 |
Coding | A |
LED | no |
Max. operating voltage Umax | 135 V |
Nominal voltage UN | 120 V |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
1 / 2 (B) = GYPK | |
2 / 4 (A) = GN | |
2 / 2 (B) = RDBU | |
3 / 4 (A) = YE | |
3 / 2 (B) = WHGN | |
4 / 4 (A) = GY | |
4 / 2 (B) = BNGN | |
5 / 4 (A) = PK | |
5 / 2 (B) = WHYE | |
6 / 4 (A) = RD | |
6 / 2 (B) = YEBN | |
1-6 / 1 (+ 120 V) = BN | |
1-6 / 3 (0 V) = BU | |
1-6 / 5 (PE) = GNYE |
Status display present | no |
Dimensional drawing |
|
Width | 54 mm |
Height | 19 mm |
Length | 129 mm |
Material Threaded sleeve | PA |
Material Housing | PA |
Flammability rating according to UL 94 | V0 |
Seal material O-ring | NBR |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA |
Cable length | 5 m |
PUR/PVC black [PUR] | |
Dimensional drawing |
|
Cable weight | 150.9 kg/km |
UL AWM Style | 20549 |
Number of positions | 15 |
Shielded | no |
Cable type | PUR/PVC black [PUR] |
Conductor structure signal line | 28x 0.15 mm |
AWG signal line | 20 |
Conductor structure, voltage supply | 56x 0.15 mm |
AWG power supply | 17 |
Conductor cross section | 12x 0.5 mm² (Signal line) |
3x 1 mm² (power line) | |
Wire diameter incl. insulation | 1.5 mm ±0.1 mm (Signal line) |
2.1 mm ±0.1 mm (power line) | |
External cable diameter | 9.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red, gray/pink, red/blue, white/green, brown/green, white/yellow, yellow/brown |
Thickness, insulation | ≥ 0.15 mm (Inner sheath) |
≥ 0.76 mm (Outer cable sheath) | |
Overall twist | Wires twisted in layers |
Nominal voltage, cable | 300 V |
Test voltage | 2000 V |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 71 mm |
Smallest bending radius, movable installation | 94 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 94 mm, Traversing path: 2 m, Traversing rate: 2 m/s |
Flame resistance | DIN EN 50265 |
Resistance to oil | according to VDE 0472 Part 803 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) | |
80 °C (in acc. with UL) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 75 °C |
Item number | 1680908 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | AF3CBA |
GTIN | 4017918171209 |
Weight per piece (including packing) | 902.9 g |
Weight per piece (excluding packing) | 902.9 g |
Customs tariff number | 85444104 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440108 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safety in the field, thanks to robust housing and high degree of protection
Save space: distributor box with double occupancy for two sensors in one slot
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520