PSR-PIP-24DC/MXF3/4X1/2X2/B
   - 
  Safety relays
    
      2903259
      
      
    
  
      Multifunctional safety relay for emergency stop, safety doors, and light grid up to SIL 3, Cat. 4, PL e, automatically or manually monitored activation, 4 N/O contacts, 3 safety functions, 2 shutdown levels, pluggable Push-in terminal block (tool-free actuation)
      Free download available.
      Downloads
    
  Product details
| Product type | Safety relays | 
| Application | Emergency stop | 
| Safety door | |
| Light grid | |
| Control | 1 and 2 channel | 
| Mechanical service life | 10x 106 cycles | 
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 | 
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III | 
| Degree of pollution | 2 | 
| Maximum power dissipation for nominal condition | 3 W | 
| Nominal operating mode | 100% operating factor | 
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC | 
| Rated surge voltage/insulation | 4 kV/basic isolation (safe isolation, reinforced insulation and 6 kV between input circuit, enabling current paths and safety circuit 1 (13/14, 23/24) and safety circuit 2 (43/44, 53/54).) | 
| General | |
| Nominal input voltage UN | 24 V DC | 
| Input voltage range in reference to UN | 0.85 ... 1.1 | 
| Typical input current at UN | 125 mA (with actuated relays) | 
| 55 mA (Two-channel 24 V/0 V + max. 200 mA control (message outputs 32/62) with non-actuated relays) | |
| Current consumption | typ. 5 mA (Imax/Ix inputs) | 
| 20 mA (in electric torque) | |
| Voltage at input/start and feedback circuit | 24 V -15 % / +10 % (first channel: 24 V; second channel: 0 V) | 
| Filter time | max. 1.5 ms (Test pulse duration; for all equivalent inputs) | 
| min. 7.5 ms (Test pulse rate; for all equivalent inputs) | |
| Typical response time | 175 ms (monitored/manual start) | 
| 250 ms (automatic start) | |
| Typ. starting time with Us | 250 ms (when controlled via A1) | 
| Typical release time | 25 ms (when controlled via S11/S12 and S21/S22) | 
| 20 ms (when controlled via A1) | |
| Concurrence | ∞ | 
| Recovery time | 1 s (Availability time after activation of sensor circuit: 100ms) | 
| Maximum switching frequency | 0.5 Hz | 
| Protective circuit | Surge protection; Suppressor diode | 
| Max. permissible overall conductor resistance | 100 Ω | 
| Operating voltage display | 1 x LED (green) | 
| Status display | 5 x LED (green) | 
| Contact switching type | 4 enabling current paths | 
| 2 semiconductor alarm outputs | |
| Contact material | AgCuNi, +0.2 ... 0.4 µm Au | 
| Maximum switching voltage | 250 V AC/DC | 
| Minimum switching voltage | 10 V AC/DC | 
| Limiting continuous current | 6 A (N/O contact) | 
| max. 100 mA (Alarm output (24 V DC)) | |
| Maximum inrush current | 6 A | 
| Inrush current, minimum | 10 mA | 
| Sq. Total current | 72 A2 (TH2 = I12 + I22+ I32+ I42 (note derating)) | 
| Interrupting rating (ohmic load) max. | 1500 VA (250 V AC, τ = 0 ms) | 
| 66 W (220 V DC, τ = 0 ms) | |
| 66 W (110 V DC, τ = 0 ms) | |
| 100 W (48 V DC, τ = 0 ms) | |
| 144 W (24 V DC, τ = 0 ms) | |
| Maximum interrupting rating (inductive load) | 48 W (24 V DC, τ = 40 ms) | 
| 43 W (48 V DC, τ = 40 ms) | |
| Switching power min. | 0.1 W | 
| Switching capacity (360/h cycles) | 5 A (0,1 Hz; DC13; 24 V) | 
| Switching capacity (3600/h cycles) | 3 A (AC15; 230 V) | 
| Output fuse | 6 A gL/gG NEOZED (N/O contact) | 
| 4 A gL/gG NEOZED (for low-demand applications) | 
| Connection technology | |
| pluggable | no | 
| Conductor connection | |
| Connection method | Push-in connection | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section AWG | 24 ... 16 | 
| Stripping length | 10 mm | 
| Screw thread | M3 | 
| Width | 22.5 mm | 
| Height | 106.4 mm | 
| Depth | 114.5 mm | 
| Color | yellow | 
| Safety data | |
| Stop category | 0 | 
| Safety data: EN ISO 13849 | |
| Category | 4 | 
| Performance level (PL) | e (5 A DC13; 3 A AC15; 8760 cycles/year) | 
| Safety data: EN 50156 | |
| Safety Integrity Level (SIL) | 3 | 
| Safety data | |
| Safety Integrity Level (SIL) | 3 | 
| Safety data | |
| Safety Integrity Level (SIL) | 3 | 
| Safety data | |
| Safety Integrity Level (SIL) | 3 | 
| Ambient conditions | |
| Degree of protection | IP20 | 
| Min. degree of protection of inst. location | IP54 | 
| Ambient temperature (operation) | -20 °C ... 45 °C (see derating curve) | 
| Ambient temperature (storage/transport) | -25 °C ... 85 °C | 
| Maximum altitude | ≤ 2000 m (Above sea level) | 
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) | 
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) | 
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 50178/VDE 0160 | 
| Mounting type | DIN rail mounting | 
| Assembly note | See derating curve | 
| Mounting position | vertical or horizontal | 
| Item number | 2903259 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | 02 | 
| Product key | DNA191 | 
| GTIN | 4046356729833 | 
| Weight per piece (including packing) | 274.3 g | 
| Weight per piece (excluding packing) | 261 g | 
| Customs tariff number | 85371099 | 
| Country of origin | DE | 
UNSPSC
| UNSPSC 21.0 | 39122205 | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
        3 safety functions in one device
        Low housing width of only 22.5mm
        No software configuration required
        Also available with push-in connection
        PHOENIX CONTACT S.A de C.V.
        
        Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520