The safety module is an output module from the Inline product range, designed for use in a PROFIsafe system. The safety module can be used as part of an Inline station at any point within a PROFIsafe Inline system. The transmission speed can be set to 500 kbaud or 2 Mbaud on the safety module using a switch. One transmission speed must be used consistently within a station. The module has four safe relay outputs, each with two relay contacts. The output states are mirrored for diagnostic purposes.
IB IL 24 PSDOR 4-F-PAC
-
Safety module
2700563
Safety-related distributed relay output module, IP20 protection, for the PROFIsafe system. The module has 4 safe relay outputs, each with two contacts. The output states are mirrored for diagnostic purposes.
Free download available.
Downloads
Product details
Width | 73.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
No. of channels | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps / 2 Mbps (can be switched) |
Module | |
ID code (dec.) | 175 |
ID code (hex) | AF |
Length code (hex) | 04 |
Length code (dec) | 04 |
Relay | |
Number of outputs | 4 (Safety relays with 2 floating contacts each) |
Connection method | Spring-cage connection |
Contact switching type | N/O contact |
Product type | I/O component |
Product family | Inline |
Application | Functional safety |
PROFIsafe | |
Type | modular |
Maximum power dissipation for nominal condition | 8.7 W |
Transmission medium | Copper |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (see safety data) |
Current draw | max. 360 mA |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
Current draw | typ. 30 mA |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V |
Supply: Module electronics | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logic)/24 V supply (UM, US), GND, clock outputs, relay outputs, FE | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (UM, US), GND, clock outputs/7.5 V supply (bus logic), relay outputs | 500 V AC, 50 Hz, 1 min |
Test voltage: COMBICON X3 relay outputs/COMBICON X4 relay outputs, Inline connector relay outputs,7.5 V supply (bus logic), 24 V supply (UM, US), GND, clock outputs, FE | 2500 V AC, 50 Hz, 1 min |
Test voltage: COMBICON X4 relay outputs/COMBICON X3 relay outputs, Inline connector relay outputs,7.5 V supply (bus logic), 24 V supply (UM, US), GND, clock outputs, | 2500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
pluggable | yes |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 10 % ... 85 % (Take suitable measures against increased air humidity within the permitted temperature range.) |
Permissible humidity (storage/transport) | 10 % ... 85 % (Take suitable measures against increased air humidity within the permitted temperature range.) |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2700563 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | DNA432 |
GTIN | 4046356583169 |
Weight per piece (including packing) | 449.2 g |
Weight per piece (excluding packing) | 449.2 g |
Customs tariff number | 85371099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ECLASS-15.0 ASSET | 27250101 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | a9bc7f19-379d-47ec-b007-05f3863bb403 |
Compatible products
Your advantages
SIL 3 in accordance with EN IEC 62061
SIL 3 according to IEC/EN 61508
PL e in accordance with EN ISO 13849-1
Frequently searched
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520