MCR-PT100-U
-
Resistance thermometer measuring transducer
2810340
MCR temperature transducer, for Pt 100, 2-, 3-, 4-conductor technology; input: 0 ... 100°C, 0 ... 150°C, 0 ... 200°C, 0 ... 300°C -50 ... +50°C, -50 ... 100°C, -50 ... 150°C, -50 ... 250°C, output signal: 0 ... 10 V
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Temperature transmitter |
No. of channels | 1 |
Alignment span | ± 5 % |
Alignment zero | ± 5 % |
Limit frequency (3 dB) | 30 Hz |
Test voltage power supply/signal | 750 V AC (50 Hz, 60 s) |
Step response (10-90%) | 11 ms |
Maximum temperature coefficient | ≤ 0.02 %/K |
Maximum transmission error | ≤ 0.4 % (of final value) |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Max. current consumption | 20 mA |
Signal | |
Input signal | Temperature |
Measurement | |
Configurable/programmable | Yes |
Sensor types (RTD) that can be used | Pt 100 (IEC 60751/EN 60751) |
Temperature measuring range | 0 °C ... 300 °C (0 ... 100/150/200/300) |
-50 °C ... 250 °C (-50 ... 50/100/150/250) | |
: | -50 °C ... 50 °C (fixed setting) |
-50 °C ... 100 °C (fixed setting) | |
-50 °C ... 150 °C (fixed setting) | |
-50 °C ... 250 °C (fixed setting) | |
0 °C ... 100 °C (fixed setting) | |
0 °C ... 150 °C (fixed setting) | |
0 °C ... 200 °C (fixed setting) | |
0 °C ... 300 °C (fixed setting) | |
Sensor input current | approx. 1 mA |
Connection technology | 2-, 3-, 4-conductor |
Connection method | Pluggable screw connection |
Signal: Voltage output | |
Voltage output signal | 0 V ... 10 V |
Max. voltage output signal | 15 V |
Output voltage with wire break | > 11 V |
Load/output load voltage output | ≥ 10 kΩ |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | UL 508 Recognized |
Mounting position | any |
Item number | 2810340 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | DK1XXX |
Weight per piece (including packing) | 137.9 g |
Weight per piece (excluding packing) | 137.3 g |
Customs tariff number | 85438999 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Wire-break detection
ZERO/SPAN adjustment
Temperature range can be set via DIP switches
With electrically isolated supply voltage as an option
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520