The terminal is designed for use within an Inline station. It has one floating relay changeover contact.
IB IL 24/230 DOR1/W-PAC
-
Relay module
2861881
Inline, Relay terminal, Relay output: 1 (floating), Changeover contact, 24 V AC, 230 V AC, for switching ohmic loads, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Free download available.
Downloads
Product details
BV
Approval ID: 21725/C0 BVABS
Approval ID: 22-2226444-PDAcULus Recognized
Approval ID: E140324cULus Listed
Approval ID: E199827Compatible products
Your advantages
Safe isolation
Floating connection for one actuator
Nominal current at the output: 3 A
Total current of the terminal: 3 A
Diagnostic and status indicators