WP-STEEL PVC C 17 - Protective hose
3240869

Protective hose, material: Steel, galvanized / PVC, degree of protection: IP68, color: black, inside diameter: 13 mm, Total length: 10 m

Product details









Compatible products