VS-PPC-C1-PC67-MNNA
-
Protective cover
1608142
Protective cover, IP67, metal version, to cover the contact insert in the RJ45 and SC-RJ push-pull panel mounting frames
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling) and Chapter 8.4 Connectors for outside environment (optical fibre) and Chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
Product type | Protective cover |
Application | RJ45 and SCRJ |
Width | 22 mm |
Height | 30 mm |
Length | 56 mm |
Color | nickel-plated |
Material | Metal |
Flammability rating according to UL 94 | V0 |
Seal material, O-ring | NBR |
Seal material cable seal | TPE |
Seal material | NBR |
Seal material, pin connector pattern | NBR |
Housing material | Die-cast zinc |
Housing surface material | nickel-plated |
O-ring material | NBR |
Material for screw connection | CuZn |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Item number | 1608142 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | ABNODZ |
Catalog page | Page 195 (PC-2009) |
GTIN | 4046356159982 |
Weight per piece (including packing) | 61.84 g |
Weight per piece (excluding packing) | 55.96 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440208 |
ETIM
ETIM 9.0 | EC002314 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
SCIP | 49397ce6-7559-4df6-9501-033ab0e9e7e1 |
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520