cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 31 A | |||
| C | ||||
| 600 V | 31 A | |||
| F | ||||
| 400 V | 31 A | |||
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 8, Rated cross section: 6 mm2, color: gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 31 A | |||
| C | ||||
| 600 V | 31 A | |||
| F | ||||
| 400 V | 31 A | |||