NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties.
Product type
Circular connector (cable-side)
Application
Energy supply
Sensor type
Power
Number of positions
5
No. of cable outlets
1
Shielded
yes
Coding
L
Cable outlet
straight
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Dimensional drawing
Length
57 mm
External dimensions
Outside diameter
8 mm ... 13 mm
Housing
Diameter housing
21.5 mm
Flammability rating according to UL 94
V0
Material of grip body
Zinc die-cast, nickel-plated
Contact carrier material
PA
Material for screw connection
Zinc die-cast, tin-plated
Conductor connection
Connection method
Crimp connection
Connection cross section
1.5 mm² ... 2.5 mm² (flexible)
Connection cross section AWG
14 (flexible)
Tightening torque
M12 knurl
Pressure nut with coupling sleeve
Connection assignment
Contact | Color (signal designation) | Contact (optional)
1 = BN
2 = WH
3 = BU
4 = BK
FE = GYPK
Rated surge voltage
1.5 kV
Insulation resistance
≥ 100 MΩ
Nominal voltage UN
63 V DC
Nominal current IN
16 A (when using 2.5 mm² conductors)
16 A (at 40 °C)
Mechanical data
Insertion/withdrawal cycles
≥ 100
Connection 1
Head design
Socket
Head cable outlet
straight
Head thread type
M12
Coding
L
Signal type/category
Power
Ambient conditions
Degree of protection
IP65
Ambient temperature (operation) (male connector/female connector)