SAC-4P-M12MST/5,3-PUR/FRT OBS
-
Power cable
1005204
Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: T, on Socket angled M12, coding: T, cable length: 5 m, For direct current up to 12 A/63 V, Without PATGs
Product details
Product type | Power cable |
Application | Energy supply |
Number of positions | 4 |
Nominal voltage UN | 63 V DC |
63 V DC |
Connection 1 | |
Type | Plug straight M12 |
Coding type | T (Power) |
Connection 2 | |
Type | Socket angled M12 |
Coding type | T (Power) |
Cable length | 5 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 109 kg/km |
UL AWM Style | 20233 / 10493 (80°C/300 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure, voltage supply | 78x 0.15 mm |
AWG power supply | 16 |
Conductor cross section | 4x 1.5 mm² |
Wire diameter incl. insulation | 2.35 mm ±0.05 mm |
External cable diameter | 8.40 mm ±0.25 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.25 mm |
Thickness, outer sheath | approx. 1.30 mm |
Overall twist | 4 wires, twisted |
Length of twist, overall twist | 90 mm |
Max. conductor resistance | ≤ 13 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 42 mm |
Smallest bending radius, movable installation | 84 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | According to UL 758/1581 (Cable Flame) |
according to UL 758/1581 FT1 | |
According to DIN EN 60332-1-2 | |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
according to UL 758, 168 h at 60 °C | |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Low adhesion | |
abrasion-resistant | |
Resistant to salt water | |
Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 80 °C (Cable, flexible installation) |
Item number | 1005204 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | AF1CCQ |
GTIN | 4055626475745 |
Weight per piece (including packing) | 613.08 g |
Weight per piece (excluding packing) | 613.08 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060327 |
UNSPSC
UNSPSC 21.0 | 31251501 |
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520