cULus Recognized
Approval ID: E60425-19941111| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 30 A | 24 - 10 | ||
| C | ||||
| 300 V | 30 A | 24 - 10 | ||
| D | ||||
| 600 V | 5 A | 24 - 10 | ||
| Product type | Printed circuit board terminal |
| Product family | ZFKDS(A) 4 |
| Product line | COMBICON Terminals L |
| Type | PC terminal block can be aligned |
| Number of positions | 4 |
| Pitch | 10 mm |
| Number of connections | 4 |
| Number of rows | 1 |
| Number of potentials | 4 |
| Pin layout | Linear pinning |
| Solder pins per potential | 2 |
| Properties | |
| Nominal current IN | 32 A |
| Nominal voltage UN | 630 V |
| Rated voltage (III/3) | 630 V |
| Rated surge voltage (III/3) | 6 kV |
| Rated voltage (III/2) | 630 V |
| Rated surge voltage (III/2) | 6 kV |
| Rated voltage (II/2) | 1000 V |
| Rated surge voltage (II/2) | 6 kV |
| Connection technology | |
| Type | PC terminal block can be aligned |
| Nominal cross section | 4 mm² |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 10 |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 4 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 4 mm² |
| Stripping length | 10 mm |
| Mounting type | Wave soldering |
| Pin layout | Linear pinning |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Surface characteristics | Tin-plated |
| Metal surface terminal point (top layer) | Tin (10 - 16 µm Sn) |
| Metal surface soldering area (top layer) | Tin (10 - 16 µm Sn) |
| Material data - housing | |
| Color (Housing) | green (6021) |
| Insulating material | PA |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
| Material data – actuating element | |
| Color (Actuating element) | green (6021) |
| Dimensional drawing |
|
| Pitch | 10 mm |
| Width [w] | 39 mm |
| Height [h] | 27.6 mm |
| Length [l] | 29 mm |
| Installed height | 23 mm |
| Solder pin length [P] | 4.6 mm |
| Pin dimensions | 1 x 1.4 mm |
| PCB design | |
| Hole diameter | 1.8 mm |
| Connection test | |
| Specification | IEC 60998-2-2:1991-10 |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Specification | IEC 60998-2-2:1991-10 |
| Result | Test passed |
| Pull-out test | |
| Specification | IEC 60998-2-2:1991-10 |
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
| 0.2 mm² / flexible / > 10 N | |
| 6 mm² / solid / > 80 N | |
| 4 mm² / flexible / > 60 N | |
| Temperature-rise test | |
| Specification | IEC 60998-2-1:1990-04 |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Insulation resistance | |
| Specification | IEC 60998-2-2:1991-10 |
| Insulation resistance, neighboring positions | 109 Ω |
| Air clearances and creepage distances | | |
| Specification | IEC 60664-1:2007-04 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 630 V |
| Rated surge voltage (III/3) | 6 kV |
| minimum clearance value - non-homogenous field (III/3) | 5.5 mm |
| minimum creepage distance (III/3) | 8 mm |
| Rated insulation voltage (III/2) | 630 V |
| Rated surge voltage (III/2) | 6 kV |
| minimum clearance value - non-homogenous field (III/2) | 5.5 mm |
| minimum creepage distance (III/2) | 5.5 mm |
| Rated insulation voltage (II/2) | 1000 V |
| Rated surge voltage (II/2) | 6 kV |
| minimum clearance value - non-homogenous field (II/2) | 5.5 mm |
| minimum creepage distance (II/2) | 5.5 mm |
| Vibration test | |
| Specification | IEC 60068-2-6:1995-03 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 5g (60.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60998-2-2:1991-10 |
| Temperature | 850 °C |
| Time of exposure | 5 s |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Type of packaging | packed in cardboard |
| Item number | 1743744 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | 02 |
| Product key | AANMAB |
| GTIN | 4046356302951 |
| Weight per piece (including packing) | 21.5 g |
| Weight per piece (excluding packing) | 20.613 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| ECLASS-13.0 | 27460101 |
| ECLASS-15.0 | 27460101 |
| ETIM 9.0 | EC002643 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |