cULus Recognized
Approval ID: E60425-20061129Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 24 - 16 | ||
Use group D | ||||
300 V | 10 A | 24 - 16 |
VDE approval of drawings
Approval ID: 40046113Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
160 V | 17.5 A | 0.2 - 1.5 |