PTSA 0,5/ 8-2,5-ZI
-
PCB terminal block
1074359
Printed circuit board terminal, nominal current: 2 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm2, number of potentials: 8, number of rows: 1, number of positions per row: 8, product range: PTSA 0,5, pitch: 2.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Zigzag pinning M, Solder pin [P]: 3.6 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard
Product details
Product type | Printed circuit board terminal |
Product family | PTSA 0,5 |
Product line | COMBICON Terminals XS |
Number of positions | 8 |
Pitch | 2.5 mm |
Number of connections | 8 |
Number of rows | 1 |
Number of potentials | 8 |
Pin layout | Zigzag pinning M |
Solder pins per potential | 1 |
Properties | |
Nominal current IN | 2 A |
Nominal voltage UN | 250 V |
Rated voltage (III/3) | 160 V |
Rated surge voltage (III/3) | 2.5 kV |
Rated voltage (III/2) | 250 V |
Rated surge voltage (III/2) | 2.5 kV |
Rated voltage (II/2) | 400 V |
Rated surge voltage (II/2) | 2.5 kV |
Connection technology | |
Type | PC termination block |
Nominal cross section | 0.5 mm² |
Conductor connection | |
Connection method | Push-in spring connection |
Conductor cross section rigid | 0.14 mm² ... 0.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 0.5 mm² |
Conductor cross section AWG | 24 ... 20 |
Stripping length | 9 mm |
Mounting type | Wave soldering |
Pin layout | Zigzag pinning M |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) |
Metal surface soldering area (top layer) | Tin (4 - 8 µm Sn) |
Material data - housing | |
Color (Housing) | green (6021) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Dimensional drawing |
|
Pitch | 2.5 mm |
Width [w] | 21.5 mm |
Height [h] | 16.7 mm |
Length [l] | 12 mm |
Installed height | 13.1 mm |
Solder pin length [P] | 3.6 mm |
Pin dimensions | 0.4 x 0.75 mm |
PCB design | |
Pin spacing | 2.5 mm |
Hole diameter | 1 mm |
Connection test | |
Specification | IEC 60998-2-2:1991-10 |
Result | Test passed |
Test for conductor damage and slackening | |
Specification | IEC 60998-2-2:1991-10 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60998-2-2:1991-10 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.14 mm² / solid / > 7 N |
0.2 mm² / flexible / > 10 N | |
0.5 mm² / solid / > 30 N | |
0.5 mm² / flexible / > 30 N |
Temperature-rise test | |
Specification | IEC 60998-2-1:1990-04 |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Insulation resistance | |
Specification | IEC 60998-2-2:1991-10 |
Insulation resistance, neighboring positions | 109 Ω |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 160 V |
Rated surge voltage (III/3) | 2.5 kV |
minimum clearance value - non-homogenous field (III/3) | 1.5 mm |
minimum creepage distance (III/3) | 2 mm |
Rated insulation voltage (III/2) | 250 V |
Rated surge voltage (III/2) | 2.5 kV |
minimum clearance value - non-homogenous field (III/2) | 1.5 mm |
minimum creepage distance (III/2) | 1.5 mm |
Rated insulation voltage (II/2) | 400 V |
Rated surge voltage (II/2) | 2.5 kV |
minimum clearance value - non-homogenous field (II/2) | 1.5 mm |
minimum creepage distance (II/2) | 2 mm |
Vibration test | |
Specification | IEC 60068-2-6:1995-03 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60998-2-2:1991-10 |
Temperature | 850 °C |
Time of exposure | 5 s |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Type of packaging | packed in cardboard |
Item number | 1074359 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Product key | AAKBDA |
GTIN | 4055626776644 |
Weight per piece (including packing) | 3.161 g |
Weight per piece (excluding packing) | 2.469 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460101 |
ECLASS-15.0 | 27460101 |
ETIM
ETIM 9.0 | EC002643 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Angled connection enables multi-row arrangement on the PCB
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520